Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lites B165-101 RS232 Serial over Cat5 Extender Kit is a low cost solution that provides remote access and control of any RS232 protocol device. The B165-101 extends control of a serial device to over 1,000 meters ( 3280ft ). Supports full-duplex, 3 pin, data communication (signal ground, transmit data line, and receive data line). Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
| OVERVIEW | |
|---|---|
| AC Adapter | (x2) Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
| Display Style | Cat5 Extender; Kit |
| CONNECTIONS | |
| Connector A | ![]() (X2) RJ45 (FEMALE) |
| Connector B | ![]() (X2) DB9 (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Recommended Products | ||
|---|---|---|
|
N202-025-BL 25-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-050-BL 50-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-075-BL 75-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-100-BL 100-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-150-BL 150-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-200-BL 200-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N022-01K-GY 1000-ft. Cat5e 350MHz Bulk Solid-core PVC Cable - Gray |
|
|
N222-01K-GY 1000-ft. Cat6 Gigabit Bulk Solid PVC Cable - Gray |
|
| Optional Products | ||
|
P520-006 6-ft. RS-232 Serial Extension Cable (DB9 M/F) |
|
|
Jun
20
2012
|
Is your product under warranty?If your B165-101 was purchased and registered on or after June 20, 2012, it is covered by warranty. |
B165-101 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.