click to chat with a product specialist

P006-006-13RA

6-ft. 18AWG Power cord (NEMA 5-15P to IEC-320-C13 Right Angle)

  • Plug type - NEMA 5-15P (AC) to IEC-320-C13 (Device) Right Angle
  • 18AWG (0.824mm²), SJT, 10A, 125V
  • UL Listed

Take a closer look:

features

Overview

Tripp Lite's line of AC power cords offer PC users a solution to their power connectivity problems. This 6ft cable will replace the power cable on most computers and peripherals that have a removable power cord. Cable features an AC style plug (NEMA 5-15P) on one end and a computer style receptacle (IEC-320-C13) on the other end. RightAngle exit allows room for the power cable in tight situations, such as against a wall. UL Listed.

RoHs

Key Features

  • C13 Right Angle exit ideal for tight spaces
  • 6-ft. replacement power cable for a PC, printer, monitor or any other device with like plugs
  • Universal design
  • Plug type - NEMA 5-15P (AC) to IEC-320-C13 (Device) Right Angle
  • 18AWG (0.824mm²), SJT, 10A, 125V
  • UL Listed

Package Includes

  • 6-ft. Universal AC Power Replacement Cord, NEMA 5-15P Plug to IEC-320-C13 Receptacle, Right Angle Exit

Specifications

OVERVIEW
Intended Application Powering Devices
Cable Type POWER
Model Type Power Cords
INPUT
Cable Length (ft.) 6
Cable Length (m) 1.83
UPC ASSIGNMENT
Unit Carton UPC# 037332156471
PHYSICAL
Color Black
Style Power Cables
CONNECTIONS
Connector A
NEMA 5-15P
NEMA 5-15P
Connector B
C13 RIGHT-ANGLE
C13 RIGHT-ANGLE
Number of Connectors 2
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P006-006-13RA.

Other Resources

Before You Buy

After You Buy