click to chat with a product specialist

N202-100-BL

100-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue

  • Meets Category 6 cabling standards
  • Solid Conductor 4 Pair Cable for long distance patch runs
  • Drastically reduce impedance and structural return loss compared to Stranded Conductor patch cables
  • High-quality copper wire and a shortened body plug design
  • Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation

Take a closer look:

features

Overview

Tripp Lite Solid Conductor 4-pair Cat6 patch cables are ideal for long Ethernet patch cable runs, as well as for use with Tripp Lite's HDMI over Cat6 Audio/Video products. Solid conductor wire has a lower DC resistance, allowing signals to run farther and stronger than stranded conductor patch cables. Unique, snagless boot protects the RJ45 locking tab during cable pulls, yet easily disconnects from attached equipment.

RoHs

Key Features

  • 100ft Blue Cat6 Solid Conductor patch cable
  • Meets Category 6 cabling standards
  • Solid Conductor 4 Pair Cable for long distance patch runs
  • Drastically reduce impedance and structural return loss compared to Stranded Conductor patch cables
  • High-quality copper wire and a shortened body plug design
  • Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation

Package Includes

N202-100-BL, 100ft Blue Cat6 Solid Conductor Patch cable

Specifications

OVERVIEW
Intended Application Cat6 Gigabit Ethernet Networks or VGA/DVI/HDMI over Cat5/6 AV Equipment
Cable Type CAT6 / CAT6E / CAT6A
Display Style Cable
Model Type Snagless Patch Cables
INPUT
Cable Length (ft.) 100
Cable Length (m) 30.48
UPC ASSIGNMENT
Unit Carton UPC# 037332157355
PHYSICAL
Color Blue
Style Cat6/6e/6a
CONNECTIONS
Connector A
RJ45 (Male)
RJ45 (MALE)
Connector B
RJ45 (Male)
RJ45 (MALE)
CERTIFICATIONS
Certifications RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number N202-100-BL.

Other Resources

Before You Buy

After You Buy