Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's USB 1.1 over Cat5 Extender Kit allows you to connect your computer to a USB 1.1 peripheral up to 150 feet away using ordinary Cat5/Cat5e/Cat6 cable. The transmitter and receiver kit is bus-powered, so no external power supply is required. Plug-and-play; no software or drivers needed. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| Cable Type | USB |
| PHYSICAL | |
| Color | Black |
| Style | USB |
| CONNECTIONS | |
| Connector A | ![]() USB A (MALE) |
| Connector B | ![]() (X2) RJ45 (FEMALE) |
| Connector C | ![]() USB A (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
N001-050-GY 50-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
|
N001-075-GY 75-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
|
N001-100-GY 100-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
|
N001-125-GY 125-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
|
N001-150-GY 150-ft. Cat5e 350MHz Snagless Molded Cable (RJ45 M/M) - Gray |
|
|
N002-050-GY 50-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Gray |
|
|
N002-075-GY 75-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Gray |
|
|
N002-100-GY 100-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Gray |
|
|
U022-006 6-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
|
|
U022-010 10-ft. USB 2.0 A/B Gold Device Cable (A Male to B Male) |
|
|
U022-015 15-ft. USB 2.0 A/B Gold Device Cable (A Male to B Male) |
|
|
U021-003 3-ft. USB2.0 A/B Device Cable (A Male to B Male) |
|
|
May
21
2012
|
Is your product under warranty?If your B202-150 was purchased and registered on or after May 21, 2012, it is covered by warranty. |
B202-150 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.