click to chat with a product specialist

B126-002

HDMI over Cat5 Extender/Splitter - 2-Port Local Transmitter Unit

Transmit a 1080p (60Hz) HDMI signal to two monitors up to 150 ft. away using a single Cat5e/6 patch cable

  • HDCP and 3D compatible
  • Compatible with both stereo audio and 7.1 channel surround sound audio (7.1 channel surround sound signal will be Multi-Channel or PCM)
  • Supports 24-bit True Color (8-bits per channel)
  • Can further expand the range and number of monitors by adding repeaters
  • Mounting hardware included
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Take a closer look:

video

Overview

The B126-002 transmits a 1080p (60Hz) signal to two monitors up to 150 ft. away using Cat5e/6 cable. To achieve maximum distance and resolution, use 24Awg Solid Wire Cat5e/6 cable. (Tripp Lite's N202-Series) Supports 24-bit True Color (8-bits per channel), HDCP, 3D, and both stereo audio and 7.1 channel surround sound audio (7.1 channel surround sound signal will be Multi-Channel or PCM).

Installation is simple. Connect the B126-002 transmitter to an HDMI source using a Tripp Lite P568-Series HDMI cable (not included). Connect a Tripp Lite B126-series receiver (not included) to each display using a Tripp Lite P568-Series HDMI cable (not included). Finally, each remote receiver is connected to an RJ45 port on the B126-002 using a single Cat5e/6 cable.

For longer extension distances, use a B126-1A0 or B126-1A0-WP-1 active receiver:

  • A 1080p (60Hz) signal can be transmitted up to 150 ft.
  • A 1080i (60Hz) signal can be transmitted up to 200 ft.
  • A 3D signal can be transmitted up to 125 ft.

For shorter distances, use a B126-1P0 or B126-1P0-WP passive receiver:

  • A 1080p (60Hz) signal can be transmitted up to 50 ft.
  • A 1080i (60Hz) signal can be transmitted up to 100 ft.
  • Cannot be use for a 3D signal

Further extend the signal range or add more displays by using a Tripp Lite B126-110 Remote Repeater unit:

  • Add up to three repeaters on each channel of the B126-002 for a total of 4 displays per channel (A receiver should be the last unit in a channel)
  • A 1080p (60Hz) signal can be extended up to 125 ft. for each repeater added into a channel
  • A 1080i (60Hz) signal can be extended up to 175 ft. for each repeater added into a channel
  • A 3D signal can be extended up to 100 ft. for each repeater added into a channel

Key Features

  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, is required to achieve maximum distance and resolution.
  • Use Tripp Lite P568-Series HDMI cables to connect to HDMI source and monitor.
  • Extends a 1080p (60Hz) signal up to 150 ft. when used with a B126-1A0 or B126-1A0-WP-1 active remote receiver unit.
  • Extends a 1080p (60Hz) signal up to 50 ft. when used with a B126-1P0 or B126-1P0-WP passive remote receiver unit.
  • Extends a 3D signal up to 125 ft. when used with an active remote receiver unit. A 3D signal cannot be extended using a passive remote receiver unit.
  • Further extend the signal range or add more displays by using a Tripp Lite B126-110 Remote Repeater unit.
  • Connect up to 4 remote units in a repeater chain (3 repeaters and 1 active receiver), with a monitor at each location.
  • Extends a 1080p (60Hz) signal up to 125 ft., or a 3D signal up to 100 ft., from the B126-002 transmitter to the first repeater unit in the installation
  • Extends a 1080p (60Hz) signal up to an additional 125 ft., or a 3D signal up to an additional 100 ft., from each repeater unit to the next unit in the installation
  • Supports 24-bit True Color (8-bits per channel)
  • Compatible with both stereo audio and 7.1 channel surround sound audio (7.1 channel surround sound signal will be Multi-Channel or PCM).
  • HDCP compatible
  • Mounting hardware is included that allows the B126-002 to be rackmounted, wallmounted or pole mounted
  • Compatible with all operating systems
  • Plug and play; No drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B126-002 HDMI Over Cat5 Extender/Splitter, 2-Port
  • Mounting hardware
  • External power supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Owner's Manual

Specifications

OVERVIEW
Cable Type HDMI
Display Style Splitter
PHYSICAL
Unit Dimensions (HWD/in) 1 x 2.5 x 3.6
Unit Dimensions (HWD/cm) 2.54 x 6.35 x 9.14
Mounting accessories included Yes
Color Black
CONNECTIONS
Connector A
(x2) RJ45 (Female)
(X2) RJ45 (FEMALE)
Connector B
HDMI (Female)
HDMI (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
i have tried many cat5 cables of many lengths.

cant get remote lites to come on.

using b126 1p0 for remote.
do i need special cat5?

please help

thanks
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about monkeybrains is loaded.
Additional information about monkeybrains could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We're sorry that you are experiencing difficulty with your Tripp Lite product. Our team of Tech Support experts is standing by in Chicago to help troubleshoot your issue. Please call 1-773-869-1234 for assistance.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1
I have some unused runs in my Ethernet network. Can I patch the B126 equipment through my patch panel and wall plates to connect to a remote TV?
No. The Cat5e/6 connection between the B126 Transmitter and Receiver has to be a single, point-to-point patch cable, made with solid conductor wire, per the Owner's Manual. Patching through patch panels, wall jacks and stranded conductor patch cables create multiple points of signal attenuation (loss), causing the HDMI signal to degrade to the point where the Receiver will not recognize it.

Support

Product Warranty

May
18
2012

Is your product under warranty?

If your B126-002 was purchased and registered on or after May 18, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy