Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Transmit a 1080p (60Hz) HDMI signal to a monitor up to 150 ft. away using a single Cat5e/6 patch cable
The B126-1A0 is a receiver unit that is used with the B126-002 and B126-004 transmitter units. It extends a 1080p (60Hz) signal to a monitor up to 150 ft. away using Cat5e/6 cable. To achieve maximum distance and resolution, use 24Awg Solid Wire Cat5e/6 cable. (Tripp Lite's N202-Series) It features a built-in Equalization control for adjustment of the video image. Supports 24-bit True Color (8-bits per channel), HDCP, 3D, and both stereo audio and 7.1 channel surround sound audio (7.1 channel surround sound signal will be Multi-Channel or PCM).
Installation is simple. Connect the transmitter unit to an HDMI source using a Tripp Lite P568-Series HDMI cable (not included). Connect the receiver unit to a display using a Tripp Lite P568-Series HDMI cable (not included). Finally, connect the receiver to the RJ45 port on the transmitter using a single Cat5e/6 cable.
| OVERVIEW | |
|---|---|
| Cable Type | HDMI |
| Display Style | Splitter |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 1 x 2.5 x 3.6 |
| Unit Dimensions (HWD/cm) | 2.54 x 6.35 x 9.14 |
| Mounting accessories included | Yes |
| Color | Black |
| CONNECTIONS | |
| Connector A | ![]() HDMI (FEMALE) |
| Connector B | ![]() RJ45 (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Required Products | ||
|---|---|---|
|
B126-002 HDMI over Cat5 Extender/Splitter - 2-Port Local Transmitter Unit |
|
|
B126-004 HDMI over Cat5 Extender/Splitter - 4-Port Local Transmitter Unit |
|
| Recommended Products | ||
|
N202-100-BL 100-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-150-BL 150-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-200-BL 200-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
| Optional Products | ||
|
P568-006 6-ft. High Speed HDMI Gold Cable |
|
|
P568-010 10-ft. High Speed HDMI Gold Cable |
|
|
P568-016 16-ft. High Speed HDMI Gold Cable |
|
|
B126-1A0-WP-1 HDMI Over Cat5 Active Extender Remote Receiver Wallplate |
|
|
B126-1P0 HDMI Over Cat5 Passive Extender Remote Unit |
|
|
B126-1P0-WP-1 HDMI over Cat5 Passive Extender Remote Wallplate |
|
|
May
25
2012
|
Is your product under warranty?If your B126-1A0 was purchased and registered on or after May 25, 2012, it is covered by warranty. |
B126-1A0 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.