Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Designed with provisions to integrate wall mounting, easy equipment access and cable management, SmartRack wall-mounted open frame cabinets are perfect for network equipment in IT environments with limited floor space. The open frame rack is a heavy duty open frame rack designed for secure, high density servers and networking applications in IT environments. A sturdy hinge between the frame and the wall-mount bracket allows the frame to swing away from the wall for easy access to equipment and cabling. Pivoting frame allows for easy access from all locations.
| PHYSICAL | |
|---|---|
| Installed whole system maximum rack depth (inches) | 18 |
| Installed whole system maximum rack depth (cm) | 45.72 |
| Installed whole system total rack space height (rack spaces) | 12U |
| Shipping weight (lbs) | 17 |
| Shipping weight (kg) | 7.7 |
| Shipping Dimensions (HWD/in) | 3.35 x 24.21 x 20.08 |
| Shipping Dimensions (HWD/cm) | 8.5 x 61.49 x 51 |
| Unit weight (lbs) | 15 |
| Unit weight (kg) | 6.8 |
| Unit Dimensions (cm) | EXTERNAL DIMENSIONS: 77.34 x 50.19 x 61.69 (HWD) |
| Unit Dimensions (in.) | EXTERNAL DIMENSIONS: 30.45 x 19.76 x 20.35 (HWD) |
| Color | Black |
| Style | Pivoting Open Frame |
| Weight Capacity - Stationary (lbs) | 150 |
| CERTIFICATIONS | |
| NOM (Mexico) | Tested to NOM (Mexico) |
| Approvals | EIA-310-D, IEC 60297-3-100, DIN 41494, RoHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 5-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
18
2008
|
Is your product under warranty?If your SRWO12US was purchased and registered on or after May 18, 2008, it is covered by warranty. |
SRWO12US |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.