Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Want to save $30 per year on your energy bill? Learn how. Tripp Lite's TLP66RCG offers reliable, GREEN surge technology that protects your computer and peripherals, the environment and your wallet. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. Convenient, one-touch remote control turns green energy-saving outlets on and off. TLP66RCG has 6 total outlets, 6 foot cord and diagnostic LEDs to warn of wiring problems and suppressor damage. Network-grade AC suppression rated at 2100 joules shields equipment from surges and line noise. Attractive cool gray suppressor housing with keyhole mounting tabs and up to 4 transformer plug outlets offers convenient protection of desktop computer equipment and accessories. $100,000 connected equipment insurance (USA and Canada Only).
Ideal for any desktop, network or home computing application requiring AC protection
| OVERVIEW | |
|---|---|
| Intended Application | Green (Energy-Saving) |
| OUTPUT | |
| Output Watt Capacity (watts) | 1800 |
| Frequency compatibility | 60 Hz |
| Circuit Breaker (amps) | 15 |
| Outlet quantity / type | 6 NEMA 5-15R |
| Transformer accommodation | up to 4 |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | L5-15 |
| Input plug features | Straight plug |
| Input cord length (ft.) | 6 |
| Input cord length (m) | 1.83 |
| Input cord gauge, type | 14 gauge, SJT |
| Voltage compatibility (VAC) | 120 |
| Maximum Surge Amps | 39000 |
| LEDS ALARMS & SWITCHES | |
| Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
| Diagnostic LEDs | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status and "receiver" (red) |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 2100 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| UL1449 let through rating | 400, 400, 400 |
| EMI / RFI filtering | Up to 20db |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Shipping weight (lbs) | 1.73 |
| Shipping weight (kg) | 0.78 |
| Unit Dimensions (HWD/in) | 1.67 x 4.41 x 9.25 |
| Unit Dimensions (HWD/cm) | 4.24 x 11.20 x 23.50 |
| Shipping Dimensions (HWD/in) | 13.19 x 6.30 x 1.89 |
| Shipping Dimensions (HWD/cm) | 33.50 x 16.00 x 4.80 |
| Unit weight (lbs) | 1.45 |
| Unit weight (kg) | 0.66 |
| Material of construction | Plastic |
| Integrated keyhole mounting tabs | Keyhole mounting tabs enable wall mounting |
| AC line cord color | Gray |
| Style | Strip |
| Outlets center to center measurement | Distance between "Remoted" outlets = 28.5mm; Distance between "Remoted" and "Switched" outlets = 50mm |
| SPECIAL FEATURES | |
| Green & high efficiency features | Power saving auto-shutoff ECO outlets |
| Right-Angle Plug | No |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
| UL1363 (Power Tap) | UL1363 |
| cUL / CSA (Canada) | cUL |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
![]() |
Your product comes with $100,000 connected equipment insurance. |
TLP66RCG |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.