click to chat with a product specialist

B126-1A1

HDMI Over Cat5 Active Extender Kit

Transmit a 1080p (60Hz) signal to a monitor up to 150 ft. away using a single Cat5e/6 patch cable

  • HDCP and 3D compatible
  • Compatible with both stereo audio and 7.1 channel surround sound audio (7.1 channel surround sound signal will be Multi-Channel or PCM)
  • Supports 24-bit True Color (8-bits per channel)
  • Transmitter unit features an HDMI port for the connection of a local monitor
  • Can further expand the range and number of monitors by adding repeaters
  • Mounting hardware included
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Take a closer look:

video

Overview

The B126-1A1 transmits a 1080p (60Hz) signal to a monitor up to 150 ft. away using Cat5e/6 cable. To achieve maximum distance and resolution, use 24Awg Solid Wire Cat5e/6 cable. (Tripp Lite's N202-Series) The transmitter unit features an HDMI port for the connection of a local monitor. The receiver unit features a built-in Equalization control for adjustment of the video image. Supports 24-bit True Color (8-bits per channel), HDCP, 3D, and both stereo audio and 7.1 channel surround sound audio (7.1 channel surround sound signal will be Multi-Channel or PCM).

Installation is simple. Connect the transmitter unit to an HDMI source using a Tripp Lite P568-Series HDMI cable (not included). Connect the receiver unit to a display using a Tripp Lite P568-Series HDMI cable (not included). Finally, connected the receiver to the RJ45 port on the transmitter using a single Cat5e/6 cable.

  • A 1080p (60Hz) signal can be transmitted up to 150 ft.
  • A 1080i (60Hz) signal can be transmitted up to 200 ft.
  • A 3D signal can be transmitted up to 125 ft.

Further extend the signal range or add more displays by using a Tripp Lite B126-110 Remote Repeater unit:

  • Add up to three repeaters, with a receiver unit located at the end of the installation, for a total of 4 displays.
  • A 1080p (60Hz) signal can be extended up to 125 ft. for each repeater in the installation. In a full 4 level chain (3 repeaters, 1 receiver), a 1080p (60Hz) signal can be extended up to 500 ft..
  • A 1080i (60Hz) signal can be extended up to 175 ft. for each repeater in the installation. In a full 4 level chain (3 repeaters, 1 receiver), a 1080i (60Hz) signal can be extended up to 700 ft..
  • A 3D signal can be extended up to 100 ft. for each repeater in the installation. In a full 4 level chain (3 repeaters, 1 receiver), a 3D signal can be extended up to 400 ft..

Key Features

  • Two piece kit includes both local transmitter and remote receiver units
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, is required to achieve maximum distance and resolution.
  • Use Tripp Lite P568-Series HDMI cables to connect to HDMI source and monitor.
  • HDCP and 3D compatible
  • Compatible with both stereo audio and 7.1 channel surround sound audio (7.1 channel surround sound signal will be Multi-Channel or PCM)
  • Supports 24-bit True Color (8-bits per channel)
  • Transmitter unit features an HDMI port for the connection of a local monitor
  • Can further expand the range and number of monitors by adding B126-110 repeaters
  • Connect up to three repeaters, with a receiver unit located at the end of the installation, for a total of 4 displays.
  • A 1080p (60Hz) signal can be extended up to 125 ft. for each repeater in the installation. In a full 4 level chain (3 repeaters, 1 receiver), a 1080p (60Hz) signal can be extended up to 500 ft..
  • A 1080i (60Hz) signal can be extended up to 175 ft. for each repeater in the installation. In a full 4 level chain (3 repeaters, 1 receiver), a 1080i (60Hz) signal can be extended up to 700 ft..
  • A 3D signal can be extended up to 100 ft. for each repeater in the installation. In a full 4 level chain (3 repeaters, 1 receiver), a 3D signal can be extended up to 400 ft..
  • Features a built-in Equalization control for adjustment of the video image
  • Mounting hardware is included that allows the B126-110 to be rackmounted, wallmounted or pole mounted
  • Compatible with all operating systems
  • Plug and play; No drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B126-1A1 local unit
  • B126-1A1 remote unit
  • Screwdriver for adjustment of Equalization
  • (x2) Mounting hardware
  • (x2) External power supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Owner's manual

Specifications

OVERVIEW
Cable Type HDMI
Display Style Extender
PHYSICAL
Mounting accessories included Yes
Color Black
CONNECTIONS
Connector A
(x3) HDMI (Female)
(X3) HDMI (FEMALE)
Connector B
(x2) RJ45 (Female)
(X2) RJ45 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(5 Questions : 5 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Will the B126-1A1 support 3D?

1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about tkeeton2 is loaded.
Additional information about tkeeton2 could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Yes.....B126-1A1 supports 3D.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I use many different computers with a Casio XJ-A235 projector, but my Macs (so far) only seem to recognize the projector when using a straight HDMI cable. I have tried a few other manufacturer's HDMI extender solutions, but so far none have worked. The computer just doesn't recognize the existence of the projector.

The specific problem occurs with Macs that have the mini-DVI connector (the older style), but as I said using a straight HDMI cable, the setup works fine. I just need to be able to extend the distance to between 15-30 meters (50-100 ft).
 
Products related to my question
 
 
 
10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about perkhouse is loaded.
Additional information about perkhouse could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
At this time, B126-1A1 does not support EDID pass-through. However, our B125 series of HDMI extenders does support EDID Pass-through.
 
Products related to my answer
 
 
10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
4 months, 2 weeks ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Yes you can....the Receiver part number would be B126-1A0-WP-1.
 
Products related to my answer
 
 
4 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Carry a 12V trigger signal

I would like to carry a 12V trigger signal over the same Cat5 cable I'm using for the B126-1A1. Are all pairs of the cable being used, or can I use 1 or 2 pairs of the Cat5 to carry 12V?
4 months, 2 weeks ago
Customer avatar
by
Seib
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
All pairs are used for HDMI signals only.
4 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Lower resolution video?

Your web site says the B126-1A1 will handle 1080P 60Hz and 3D, but Is it backward compatible with lower resolutions as well? Like a 480p signal out of a HDMI equipped DVD or the output from a HDMI equipped laptop?
4 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Yes, will support resolutions from 480i to 1080p.
3 months, 3 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

5 Questions | 5 Answers
1 of 1
I have some unused runs in my Ethernet network. Can I patch the B126 equipment through my patch panel and wall plates to connect to a remote TV?
No. The Cat5e/6 connection between the B126 Transmitter and Receiver has to be a single, point-to-point patch cable, made with solid conductor wire, per the Owner's Manual. Patching through patch panels, wall jacks and stranded conductor patch cables create multiple points of signal attenuation (loss), causing the HDMI signal to degrade to the point where the Receiver will not recognize it.

Support

Product Warranty

May
19
2012

Is your product under warranty?

If your B126-1A1 was purchased and registered on or after May 19, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy