Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite Switched ATS / Auto Transfer Switch provides a redundant power option for single-corded network devices. Dual input cords support separate connection to PRIMARY and SECONDARY power sources. The ATS will normally maintain continuous output to all outlets as derived from the primary input cable. If the primary power source becomes unstable or fails altogether, the ATS will switch over to the secondary power source until the primary input is restored and stable. Switched PDU features include individually controllable output receptacles and built-in network interface. Super-fast switchover between primary and secondary power sources occurs within milliseconds. ATS functionality is supported by any two compatible AC power sources, regardless of phase angle, to support a variety of advanced redundant power networking applications. Enables fault tolerant hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system. In a two-UPS environment, the primary input cable must be supported by a full time sine wave UPS with zero transfer time. Tripp Lite SmartOnline series is highly recommended for use as the primary UPS in a two-UPS application. ATS configurations utilizing separate mains circuits, backup generators and even separate utility power grid feeds are fully supported. On-board ATS processor constantly evaluates power quality on both input sources to prevent transfer to the secondary source when unavailable or of lower quality than the primary source. Front input LED's display primary or secondary power availability.
| OVERVIEW | |
|---|---|
| PDU Type | Auto-Transfer Switch; Switched |
| OUTPUT | |
| Frequency compatibility | 60 Hz |
| Output nominal voltage | 120V |
| Outlet quantity / type | 24 5-15/20R (switched), 1 L5-30R (switched) |
| Outlet Type | 5-15R, L5-30R |
| INPUT | |
| PDU Input Voltage | 100; 120; 127 |
| Maximum Input Amps (A) | 30 |
| Input connection type | Two labelled L5-30P inputs support Primary and Secondary input connections |
| PDU Plug Type | NEMA L5-30P |
| Phase | Single-Phase |
| LEDS ALARMS & SWITCHES | |
| Switches | Switch near digital display enables monitoring output current for Bank 1, Bank 2, L5-30R outlet or all outputs combined |
| Front panel LEDs | 25 LEDs display power on - off status for each outlet, plus 2 LEDs for power status on Primary and Secondary input connection. |
| PHYSICAL | |
| Shipping weight (lbs) | 13.8 |
| Shipping weight (kg) | 6.3 |
| Unit Dimensions (HWD/in) | 3.5 (2U) x 17.5 x 12.5 |
| Unit Dimensions (HWD/cm) | 8.8 (2U) x 44.5 x 31.8 |
| Shipping Dimensions (HWD/in) | 8 x 20.5 x 17 |
| Shipping Dimensions (HWD/cm) | 20.3 x 52.1 x 43.2 |
| Unit weight (lbs) | 13.8 |
| Unit weight (kg) | 6.3 |
| Material of construction | Steel |
| Style | Rackmount |
| Form factors supported | 2U rackmount |
| PDU Form Factor | Horizontal (1U, 2U, etc) |
| ENVIRONMENTAL | |
| Relative Humidity | Up to 95% (non-condensing) |
| COMMUNICATIONS | |
| SNMP compatibility | Yes, via pre-installled network interface. Provides remote monitoring, outlet control, and automatic power management configurations. |
| SPECIAL FEATURES | |
| Appearance | Black 2U rackmount steel chassis |
| CERTIFICATIONS | |
| Certifications | Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS Complaint |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 2-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
WEXT3-PDU-ATNET 3-Year Extended Warranty - For Switched PDUs ending with ATNET |
|
|
WEXT5-PDU-ATNET 5-Year Extended Warranty - For Switched PDUs ending with ATNET |
|
|
ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires UPS with SNMPWEBCARD, monitored PDU or switched PDU.) |
|
|
SRSWITCH Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE |
|
|
P007-002 2-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to NEMA 5-15P) |
|
|
P034-010 10-ft. 14AWG Heavy Duty Power cord ( IEC-320-C19 to NEMA 5-15P) |
|
|
P007-006 6-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to NEMA 5-15P) |
|
|
P007-010 10-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to NEMA 5-15P) |
|
|
P006-006-13LA 6-ft. 18AWG Power cord (NEMA 5-15P to IEC-320-C13 Left Angle) |
|
|
P006-006-13RA 6-ft. 18AWG Power cord (NEMA 5-15P to IEC-320-C13 Right Angle) |
|
|
P049-010 10-ft. 12AWG Heavy Duty Power cord (IEC-320-C19 to NEMA 5-20P) |
|
|
P044-06I 6-inch 12AWG Heavy Duty Power Adapter cord (NEMA-L5-20R to NEMA-5-20P) |
|
|
May
23
2011
|
Is your product under warranty?If your PDUMH30ATNET was purchased and registered on or after May 23, 2011, it is covered by warranty. |
PDUMH30ATNET |
|
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.