click to chat with a product specialist

P569-025

25-ft. High Speed with Ethernet HDMI Cable v1.4

  • 25ft High Speed with Ethernet HDMI cable v1.4
  • Supports transmission speeds up to 10.2Gbps
  • Backward compatible to previous HDMI generations
  • Video mirroring with iPad2

Take a closer look:

features

Overview

Tripp Lite P569 Series HDMI cables are the latest generation of Digital Video and Audio: HDMI High Speed with Ethernet. These cables offer the highest level of performance by HDMI: supports Ethernet Data Connectivity, Audio Return Channel, 3D support, and video resolutions up to 4096 x 2160. High Speed (or “category 2”) HDMI cables have been tested to perform at speeds of 340Mhz or up to 10.2Gbps, which is the highest bandwidth currently available over an HDMI cable and, can successfully handle 1080p signals including those at increased color depths and/or increased refresh rates from the source. These cables are backward compatible with previous versions of HDMI, and will work in all HDMI cabling scenarios.

RoHs

Key Features

  • 25ft High Speed with Ethernet HDMI cable v1.4
  • Supports transmission speeds up to 10.2Gbps
  • Backward compatible to previous HDMI generations
  • Fully molded cables, with Gold plated connectors assures long life
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations

System Requirements

  • HDMI video source and HDMI enabled TV / Monitor

Package Includes

25ft High Speed with Ethernet HDMI Cable v1.4

Specifications

OVERVIEW
Intended Application Home Theater / AV
Cable Type HDMI
Model Type Audio/Video
INPUT
Cable Length (ft.) 25
Cable Length (m) 7.62
UPC ASSIGNMENT
Unit Carton UPC# 037332160676
PHYSICAL
Color Black
Style HDMI
CONNECTIONS
Connector A
HDMI (Male)
HDMI (MALE)
Connector B
HDMI (Male)
HDMI (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P569-025.

Other Resources

Before You Buy

After You Buy