BC600SINE

Tripp Lite 600VA Sine Wave Tower UPS

  • 600VA tower 120V standby UPS with SINE WAVE output
  • Maintains AC output during power failures
  • 3 UPS battery supported outlets, 3 surge-only outlets
  • USB port, Active PFC power supply compatible, 97% efficient
  • NEMA 5-15P input plug and 6 NEMA 5-15R outlets

Take a closer look:

features

Overview

Tripp Lite's BC600SINE UPS system provides long-lasting battery backup for professional workstations, PCs, networking equipment and other sensitive electronics. Sine wave output in both line and battery power modes provides compatibility with all electronic loads, including PC and Mac systems fitted with Active Power Factor Corrected (PFC) power supplies. Uninterruptible Power Supply switches to battery derived sine wave AC output during power failures and severe voltage fluctuations so that connected equipment can be operated normally and shut down without data loss. Provides 18 minutes battery runtime with a typical desktop computer system (100 watts). Includes 3 battery-supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. USB port enables optional unattended system shutdown without data loss in case of extended power failure; cable included. USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. PowerAlert software is also included for a variety of desktop and network shutdown agents. Built-in audible alarm and 4 front-panel LEDs indicate line power status, battery power status, overload status and battery low/replace status. 650VA/375W power handling ability supports professional workstations, desktop PCs, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Supports user battery replacement via built-in access panel. $150,000 connected equipment insurance (USA, Puerto Rico, & Canada only).

RoHs

Key Features

  • Tripp Lite's BC600SINE tower, sine wave UPS system provides long-lasting battery backup for a variety of computer and electronic applications
  • Sine wave output in both line and battery modes provides compatibility with all electronic loads, including PC and Mac systems fitted with Active Power Factor Corrected (PFC) power supplies
  • BC600SINE UPS system switches to battery derived sine wave AC output during power failures and severe voltage fluctuations with enough time to shut down without data loss
  • 650VA / 375 watt UPS capacity with 3.3 minutes runtime at 100% load and 11.1 minutes at 50% load
  • Provides 18 minutes battery runtime with a typical desktop computer system consuming 100 watts
  • Includes 3 battery-supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support
  • USB port enables optional unattended system shutdown without data loss in case of extended power failure; USB cable included
  • HID enabled USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • PowerAlert software CD included
  • Built-in audible alarm with cancel switch warns of power failure conditions; once silenced, alarm will re-sound as batteries approach full discharge
  • Alarm can be permanently silenced via PowerAlert interface
  • 4 front panel LEDs indicate line power status, battery power status, overload status and battery low/replace status
  • Supports user battery replacement via built-in access panel
  • $150,000 Ultimate Lifetime Insurance (USA, Puerto Rico and Canada only)

Package Includes

  • BC600SINE UPS System
  • USB Cable
  • Owner's manual

Specifications

OUTPUT
Output Volt Amp Capacity (VA) 600
Output Watt Capacity (watts) 375
Nominal Output Voltage(s) Supported 120V
Frequency compatibility 60 Hz
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 6 5-15R outlet(s)
Surge suppression only outlets 3 UPS outlets, 3 surge-only outlets
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) Pure Sine wave
INPUT
Rated input current (at maximum load) 10A Max (UPS and surge-only loads combined)
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
UPS input connection description Space-saving angled input plug
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
BATTERY
Full load runtime (minutes) 3.3 min. (375 watts)
Half load runtime (minutes) 11.1 min. (190 watts)
DC system voltage (VDC) 12
Battery recharge rate (included batteries) Less than 9 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC51
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries
LEDS ALARMS & SWITCHES
LED Indicators LINE POWER (green), INVERTER MODE (yellow), OVERLOAD (red), REPLACE BATTERY (red)
Alarms Audible alarm indicates power failure and overload conditions
Alarm cancel operation Power-fail alarm can be silenced during a power failure using alarm-cancel switch; alarm can be permanently disabled via PowerAlert software interface
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 252
UPS AC suppression response time Instantaneous
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 10.75 x 5.25 x 7.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 27.3 x 13.3 x 19.1
UPS / Power Module weight (lbs) 14.6
UPS / Power Module weight (kg) 6.6
UPS Shipping dimensions (height x width x depth / inches) 14 x 10.5 x 8.25
UPS Shipping dimensions (height x width x depth / cm) 35.6 x 26.7 x 21
Shipping weight (lbs) 15.7
Shipping weight (kg) 7.1
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 33
COMMUNICATIONS
Communications interface USB (HID enabled)
PowerAlert software Included
Communications cable USB cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time Battery to line mode: 2 milliseconds / Line to battery mode: 5 milliseconds
Low voltage transfer to battery power (setpoint) 99V
High voltage transfer to battery power (setpoint) 139V
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances)
WARRANTY
Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Product Warranty Period (Puerto Rico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $150,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Is this compatible with Windows XP?

1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about lavietes is loaded.
Additional information about lavietes could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that the minimum system requirements for each PowerAlert component are: Windows 7 (32 & 64 bit), XP, Vista (32 & 64 bit), Server 2003 (32 & 64 bit), Server 2008 (32 & 64 bit). If your operating system is not listed, please visit our Software Downloads section for the latest updates. Your operating system may also be supported by a previous version of PowerAlert.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1

Support

Product Warranty

We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further.

Insurance Coverage

Your product comes with $150,000 connected equipment insurance.

Software, Runtime Charts & Manuals

Other Resources

Before You Buy

After You Buy