Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lites U357-025-R is an inexpensive way to create an external USB storage drive, ideal for laptop / notebook users. Simply insert any manufacturers SATA 2.5" hard drive ( not supplied ) into the rugged ABS case, and plug the included USB 3.0 cable into a computer or hub USB port. Unit is Plug-n-Play...no software to load. At only 5.25"L x 3.25"W x .5"H, the U357-025-R travels easily...great for storing large files like photos, music, movies, etc. Compatible with Windows 2000, XP, Vista, Win7, and Mac OS 9.2 and above. Supports USB 3.0 data transfer rates up to 5Gbps, provided the USB source is USB 3.0.
Ideal for Laptop / Notebook / Netbook users as an external USB storage device
| OVERVIEW | |
|---|---|
| Drives Supported | 2.5" SATA |
| Input Plug Type | USB A (Male) |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 5.25"L x 3.25"W x .5"H |
| Unit Dimensions (HWD/cm) | 13.34 x 8.26 x 1.27 |
| Unit weight (lbs) | .15 |
| Unit weight (kg) | 0.07 |
| Material of construction | ABS Plastic |
| Housing Color | Black |
| CONNECTIONS | |
| Connector A | ![]() USB 3.0 MICRO-B (FEMALE) |
| Connector B | ![]() 22 PIN SATA + POWER (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
U326-003 3 ft. USB 3.0 Super Speed Device cable ( A Male to Micro - B Male ) |
|
|
U326-006 6 ft. USB 3.0 Super Speed Device cable ( A Male to Micro - B Male ) |
|
|
U326-010 10 ft. USB 3.0 Super Speed Device cable ( A Male to Micro - B Male ) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
U357-025-R |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.