Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
The Presentation Pro Remote Gyro allows you to control your mouse movement with a sweep of your hand. Its micro receiver has a storage place in the remote for easy transport. With RF, laser, mouse and audio controls in one sleek remote, it is an ideal tool for presenters and lecturers. Offering a range of 65 feet, the Presentation Remote Pro Gyro covers meeting rooms and lecture halls - and the gamer mode will allow the remote to be used in Window based flight simulator and similar games. There is no software to install - just plug the receiver into the USB port on your PC and it works within seconds.
| OVERVIEW | |
|---|---|
| Signal Range (ft.) | 65 |
| Model Frequency | 2.4 to 2.483 GHz ISM Band |
| Laser Pointer | Class 2; Maximum output = 1 mW, wavelength = 650 nm |
| Signal Range (m) | 19.8 |
| PRODUCT OVERVIEW | |
| Product Overview | Keyspan-by-Tripp Lite Presentation Pro Remote Control |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | .89 x 1.5 x 4.27 |
| Unit Dimensions (HWD/cm) | 2.26 x 3.81 x 10.85 |
| Unit weight (lbs) | .132 |
| Unit weight (kg) | 0.06 |
| Color | Black |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
Jun
19
2012
|
Is your product under warranty?If your PR-PRO4 was purchased and registered on or after June 19, 2012, it is covered by warranty. |
Copyright © 2013 Tripp Lite. All Rights Reserved.