click to chat with a product specialist

B130-111

VGA over Cat5 Extender / Repeater Kit (Transmitter + Transceiver)

  • Kit comes with both local transmitter and remote/repeater units
  • Locate multiple monitors at different points in a chain of up to 2,000 ft. by connecting additional receiver (B132-100-1 or B132-100-WP-1) or repeater (B132-110) units
  • Up to 4 remote units (3 repeaters and 1 receiver) can be connected together, providing video to up to 4 remote displays
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite’s B130-111 extender/repeater kit comes with both local transmitter and remote/repeater units. By connecting additional receiver (B132-100-1 or B132-100-WP-1) or repeater (B132-110) units, you can locate multiple monitors at different points in a chain of up to 2,000 ft.. With Tripp Lite’s standard transmitters and receivers, a single VGA monitor can be located up to 1,000 ft. from the source. By inserting a remote/repeater unit in between, the signal can be regenerated and extended to another monitor up to an additional 1,000 ft. away. A monitor can be connected to both the remote/repeater and the receiver, allowing the signal to be transmitted to both points in the chain. Up to 4 remote units (3 remote/repeaters and 1 receiver) can be connected together, providing video to up to 4 remote displays located at different points in the installation. 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution. For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K.

Equalization and Gain controls are built into the remote/repeater unit for the adjustment of the video image. Mounting hardware is included for both the local and remote units, allowing them to be wall mounted, rackmounted, or pole mounted. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Key Features

  • Kit comes with both local transmitter and remote/repeater units.
  • Locate multiple monitors at different points in a chain of up to 2,000 ft. by connecting additional receiver (B132-100-1 or B132-100-WP-1) or repeater (B132-110) units
  • Up to 4 remote units (3 repeaters and 1 receiver) can be connected together, providing video to up to 4 remote displays
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Extend a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., between the local transmitter and the first remote/repeater in the installation.
  • Extend a 1920 x 1440 (60Hz) signal up to an additional 500 ft., or a 1024 x 768 (60Hz) signal up to an additional 1,000 ft., from the first remote/repeater unit to the last display in the installation.
  • Features built-in Equalization and Gain controls for video image adjustment.
  • Includes mounting hardware that allows wall mounting, rackmounting or pole mounting.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Typical Applications

  • Locate multiple monitors at different points in a chain of up to 2,000 ft. by connecting additional remote receiver (B132-100-1 or B132-100-WP-1) or remote/repeater (B132-110) units to the remote/repeater included with the B130-111 kit.

System Requirements

  • Computer with VGA video output
  • Monitor / TV with VGA video input

Package Includes

  • B130-111 local transmitter unit
  • B130-111 remote/repeater unit
  • (x2) 5V, 2A external power supply
  • Screwdriver for video adjustment
  • Mounting hardware
  • Owner's manual

Specifications

OVERVIEW
Cable Type VGA
Display Style Extender
PHYSICAL
Shipping weight (lbs) 2.0
Shipping weight (kg) 0.91
Mounting accessories included Yes
Color Black
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

I am unable to get an acceptable image using my VGA over Cat5 extender.
There are several possible causes for poor signal quality. Try the troubleshooting steps below: 1. Are the external power supplies that came with the product connected and plugged into a working power source? For the product to function properly, it must be connected to and receiving power from the external power supply. 2. Have you adjusted the Equalization and Gain settings? There are built-in Equalization and Gain adjustment knobs on every remote receiver and remote repeater unit, which can be adjusted to obtain the best picture quality. Use the mini screwdriver included with the product to adjust these settings until an acceptable image is displayed. 3. What resolution are you trying to reach? Tripp Lite’s VGA over Cat5 extenders are tested to support up to 1024 x 768 @ 60Hz video resolution, at a max distance of 1,000 ft. from the source. The shorter the extension distance, the higher the resolution you will be able to obtain. If you are not able to get an acceptable image after adjusting the Equalization and Gain settings, try lowering your computer’s video resolution or adjusting the refresh rates. If these steps do not work, proceed to the following: 1. What type of cabling are you using? Inferior cabling can result in poor performance, so it is important that you use cables that can support the video resolution you are trying to obtain. To achieve maximum distance and resolution, 24Awg solid wire UTP cable must be used. Tripp Lite’s N202-Series Cat6 cables are made with 24Awg solid wire, as are the N022-01K-GY (Cat5) and N222-01K-GY bulk cables. For optimal results at distances between 500 and 1000 ft., it is recommended that Tripp Lite P524-01K zero-skew cabling is used. Also, the VGA cables you are using must support the resolution you are trying to obtain. Inexpensive, low quality VGA cables often do not support resolutions higher than 800 x 600. It is recommended that you use VGA monitor cables made with RGB coax, such as Tripp Lite’s P502-Series cables. 2. Do you have any patch panels or other devices in between the local transmitter and remote receiver units? Tripp Lite’s VGA over Cat5 extender products were designed to be connected directly from the transmitter to the receiver via UTP cable. The more connection points that are in between the source and the remote monitor, the more likely it will be that signal degradation will occur, causing poor performance. If you have a patch panel or other device in between, it should be removed from the installation. 3. Check your cabling for any damages that may have occurred during installation. If a cable connector is loosened from pulling through ceilings/walls, or the cable jacket is damaged causing the wiring to be exposed, you will not be able to achieve maximum performance. 4. Is the local transmitter and/or remote receiver located in an area that exposes them to higher temperatures. If the product is overheated, it will not function properly.

Support

Product Warranty

Jun
19
2012

Is your product under warranty?

If your B130-111 was purchased and registered on or after June 19, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Before You Buy

After You Buy