Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 6-ft, PVC, SVGA / VGA Compact monitor replacement cable, features a 40% reduced diameter cable, and smaller molded connectors. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality, up to 2048x1536. Nickel plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure long life.
| OVERVIEW | |
|---|---|
| Intended Application | Computer to Monitor Connection |
| Cable Type | MONITOR |
| Display Style | Direct Connect |
| INPUT | |
| Cable Length (ft.) | 6 |
| Cable Length (m) | 1.83 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332163271 |
| PHYSICAL | |
| Color | Black |
| Style | Monitor Cables |
| CONNECTIONS | |
| Connector A | ![]() HD15 (MALE) |
| Connector B | ![]() HD15 (MALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P502-003 3-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
|
|
P502-003-RA 3-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15M to Right-angle M) |
|
|
P502-003-SM 3-ft. SVGA/VGA Compact RGB Coax Monitor Cable ( HD15 M/M ) |
|
|
P502-006 6-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
|
|
P502-006-RA 6-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15M to Right-angle M) |
|
|
P502-010 10-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
|
|
P502-010-RA 10-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15M to Right-angle M) |
|
|
P504-003-SM 3-ft. SVGA/VGA Compact RGB Coax Monitor Cable with Audio ( HD15 M/M, 3.5mm M/M ) |
|
|
P504-006-SM 6-ft. SVGA/VGA Compact RGB Coax Monitor Cable with Audio ( HD15 M/M, 3.5mm M/M ) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P502-006-SM.
P502-006-SM |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.