Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
The SRW9U 9U Wall-Mount Rack Enclosure Cabinet is designed to integrate wall-mounting, easy equipment access, and cable management in IT network applications with limited floor space. Ventilated front door and side panels allow generous airflow to keep equipment operating safely. Adjustable rack rails with square mounting holes accommodate up to 9U of standard 19" rackmount equipment. Supports up to 200 lbs of equipment. A sturdy wall-mount bracket allows the cabinet to quickly be hung on the wall.
IT network environments with limited floor space and classrooms where equipment needs to be secure and out of the way of students.
| PHYSICAL | |
|---|---|
| Installed whole system maximum rack depth (inches) | 16.5 |
| Installed whole system maximum rack depth (cm) | 41.9 |
| Installed whole system minimum rack depth (inches) | 3 |
| Installed whole system total rack space height (rack spaces) | 9U |
| Shipping weight (lbs) | 38.4 |
| Shipping weight (kg) | 17.41 |
| Shipping Dimensions (HWD/in) | 22.6 x 26.4 x 20.5 |
| Shipping Dimensions (HWD/cm) | 57.40 x 67.06 x 52.07 |
| Unit weight (lbs) | 35 |
| Unit weight (kg) | 15.875 |
| Unit Dimensions (cm) | 50.49 x 60.02 x 45.16 |
| Unit Dimensions (in.) | 19.88 x 23.63 x 17.78 |
| Color | Black |
| Weight Capacity - Stationary (lbs) | 200 |
| Weight Capacity - Stationary (kg) | 90.7 |
| Cable Access Hole Measurement (inches) | 9.812 x 2.35 (l x w) |
| SPECIAL FEATURES | |
| Grounding lug | Front and Back door frames |
| CERTIFICATIONS | |
| Certifications | EIA-310-E |
| NOM (Mexico) | Tested to NOM (Mexico) |
| Approvals | RoHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 5-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
SRCABLEDUCT1U 1U Horizontal Cable Manager (Finger duct with cover.) |
|
|
SRCABLERING1U 1U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRSHELF2P1U 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.) |
|
|
SRSWITCH Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE |
|
|
SRCAGENUTS Square Hole Hardware Kit (Includes 50 M6 screws and washers.) |
|
|
SRCASTER Rolling Caster Kit (Includes 4 casters) |
|
|
UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit |
|
|
N252-012 12-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-048 48-Port Cat6 Patch Panel 568B |
|
|
SRFANWM Wall-Mount Roof Fan Kit, 120V (2 high-performance fans; 210 CFM; 5-15P plug) |
|
|
SRCABLEDUCT1UHD 1U High Capacity Horizontal Cable Manager (Finger duct with dual-hinge cover) |
|
|
May
23
2008
|
Is your product under warranty?If your SRW9U was purchased and registered on or after May 23, 2008, it is covered by warranty. |
Copyright © 2013 Tripp Lite. All Rights Reserved.