Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
2000 VA Automatic Voltage Regulation (AVR) system/Protects sensitive electronics, computer accessories and home theater equipment from power-related damage and performance problems/Extends the useful life of connected equipment by providing optimum voltage conditions for enhanced efficiency and cooler internal operating temperatures/Reliable transformer-based voltage correction circuits maintain 120V nominal output during voltage fluctuations between 100 and 145V/Two levels of voltage stabilization offer targeted response for overvoltages and brownouts/Prevents equipment damage and power related performance problems for computer accessories, printers, home theater equipment, a/v components and other sensitive electronic devices/AC surge and EMI/RFI noise suppression/Supports loads up to 2000 VA, 8A / 8 AC outlets (4 AVR, 4 Surge-only) /3 ft AC line cord/3 diagnostic LEDs display boost, cut and normal operation.
Maintains regulated output voltage during severe brownouts and overvoltages for computer accessories, printers, home theater equipment, a/v components, point-of-sale equipment, and other applications requiring clean, regulated AC power.
| OUTPUT | |
|---|---|
| Output VA | 2000 |
| Output watts | 1000 |
| Output nominal voltage | 120V / 60Hz |
| Outlet quantity / type | 8 NEMA 5-15R |
| Outlet details | 4 AVR supported NEMA 5-15R, 4 Surge-only NEMA 5-15R |
| INPUT | |
| Maximum Input Amps (A) | 8 |
| Plug Type | NEMA 5-15P |
| Input cord length (ft.) | 3 |
| Input cord length (m) | 0.9 |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 3.7 x 4.9 x 9.6 |
| Unit Dimensions (HWD/cm) | 9.4 x 12.4 x 24.4 |
| Unit weight (lbs) | 4.9 |
| Unit weight (kg) | 2.21 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 2-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
20
2011
|
Is your product under warranty?If your VR2008R was purchased and registered on or after May 20, 2011, it is covered by warranty. |
Copyright © 2013 Tripp Lite. All Rights Reserved.