Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's U244-001-VGA-R, USB to VGA Display Adapter, enables you to connect an additional monitor or projector to a computer/laptop USB 2.0 port. Up to six U244-001-VGA-R adapters can be used simultaneously, allowing the user to connect up to six additional monitors to a single computer. Once the installation is done, the computer screen appears on the add-on monitor(s) without the hassle of function keys to swap to a second monitor. The U244-001-VGA-R chip-set supports video resolutions up to 1920 x 1080 (60Hz), 1080p (60Hz). The U244-001-VGA-R is compatible with Windows 2000 and later, and Mac OS X 10.4 and later operating systems.
Office workstation
On the road
Graphics workstation
Editing workstation
Financial analysis
Entertainment
| OVERVIEW | |
|---|---|
| Display Style | Adapter |
| CONNECTIONS | |
| Connector A | ![]() USB MINI-B 5-PIN (FEMALE) |
| Connector B | ![]() HD15 (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P502-003 3-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
|
|
P502-006 6-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
|
|
P502-010 10-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
|
|
U244-001-R USB2.0 to DVI and VGA Adapter |
|
|
U244-001-HDMI-R USB2.0 to HDMI Adapter |
|
|
May
25
2012
|
Is your product under warranty?If your U244-001-VGA-R was purchased and registered on or after May 25, 2012, it is covered by warranty. |
U244-001-VGA-R |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.