Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's line of AC power cords offer PC users a solution to their power connectivity problems. This 6ft cable will replace the power cable on most computers and peripherals that have a removable power cord. Cable features an AC style plug (NEMA 5-15P) on one end, and a C5 on the other end.
| OVERVIEW | |
|---|---|
| Intended Application | Powering Devices |
| Cable Type | POWER |
| Model Type | Power Cords |
| INPUT | |
| Cable Length (ft.) | 6 |
| Cable Length (m) | 1.8 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332164810 |
| PHYSICAL | |
| Color | Black |
| Style | Power cables |
| CONNECTIONS | |
| Connector A | ![]() NEMA 5-15P |
| Connector B | ![]() C5 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P014-06N 6-inch 18AWG Power Cord Adapter (C14 to C5 ) |
|
|
P058-006 6-ft. Power cord ( C5 to SCHUKO CEE 7/7 ) |
|
|
P060-006 6-ft. Power cord ( C5 to BS-1363 UK Plug) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P013-006.
P013-006 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.