Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Want to save $30 per year on your energy bill? Learn how. Tripp Lite's TLP78TUSBG offers reliable, GREEN surge technology that protects your computer and peripherals as well as the environment and your wallet. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. Convenient, multiple programmable timers allow users to set the exact time a device is turned on and off. The unit has 2 separate banks of outlets so you can program up to 20 timer options. It also provides 2 separate USB charging ports with a maximum of 1 AMP per port. Perfect for charging smart phones, MP3 Players and Tablet PCs. The TLP78TUSBG has 7 total outlets, 8 foot cord and diagnostic LEDs to warn of wiring problems and suppressor damage. Network-grade AC suppression rated at 2100 joules shields equipment from surges and line noise. Designed with an attractive cool gray suppressor housing, the TLP78TUSBG provides 1 designated transformer outlet but can accommodate up to 4 transformer plug outlets offering convenient protection of desktop computer equipment and accessories. $150,000 connected equipment insurance (USA and Canada Only).
| OVERVIEW | |
|---|---|
| Intended Application | Green (Energy-Saving) |
| OUTPUT | |
| Output Volt Amp Capacity (VA) | 15 |
| Output Watt Capacity (watts) | 1875 |
| Frequency compatibility | 60 Hz |
| Outlet quantity / type | 7 NEMA 5-15R |
| Outlet Type | NEMA 5-15R |
| Transformer accommodation | 1 designated transformer outlets but can accommodate up to 4 |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-120V) |
| Input connection type | NEMAP - NEMA5-15P |
| Input cord length (ft.) | 8 |
| Input cord length (m) | 2.44 |
| Input cord gauge, type | 14 AWG 3C SJT |
| Voltage compatibility (VAC) | 120 |
| Maximum Surge Amps | 39000 |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
| Front panel LCD display | AM/PM LCD Clock |
| Switches | Combination AC circuit breaker and 2 position lighted on/off power switch |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 2100 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression. |
| Clamping voltage (RMS) | 150 |
| UL1449 let through rating | 400 |
| EMI / RFI filtering | up to 20dB |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | No |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Shipping weight (lbs) | 1.94 |
| Shipping weight (kg) | 0.88 |
| Unit Dimensions (HWD/in) | 1.56 x 3.54 x 11.22 |
| Unit Dimensions (HWD/cm) | 3.96 x 8.99 x 28.50 |
| Shipping Dimensions (HWD/in) | 13.38 x 6.37 x 1.96 |
| Shipping Dimensions (HWD/cm) | 33.99 x 16.18 x 4.98 |
| Unit weight (lbs) | 1.87 |
| Unit weight (kg) | 0.85 |
| Material of construction | plastic |
| AC line cord color | gray |
| Style | strip |
| Outlets center to center measurement | Distance between standard outlets = 28.5mm; Distance between standard outlet and transformer outlet = 57mm |
| SPECIAL FEATURES | |
| Green & high efficiency features | Schedulable daily hours of economy mode operation |
| Right-Angle Plug | No |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
| UL1363 (Power Tap) | UL1363 |
| UL497A (Communications) | UL497A |
| FCC Part 68 (Communications) | FCC Part 68 |
| cUL / CSA (Canada) | cUL |
| Approvals | exceeds IEEE 587 category A&B specifications |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
![]() |
Your product comes with $150,000 connected equipment insurance. |
TLP78TUSBG |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.