click to chat with a product specialist

P570-006-MICRO

6-ft. HDMI to Micro HDMI High Speed w/Ethernet Video / Audio cable

  • 6ft HDMI to Micro HDMI High Speed w/Ethernet Cable
  • Micro HDMI connector is 50% smaller than standard HDMI
  • Complies with HDMI v1.4 Type D connections
  • Full 1080p, 3D, Blue-Ray, Ethernet, Digital Audio transfer

Overview

Tripp Lite's 6ft, HDMI to Micro HDMI High Speed w/Ethernet Audio/Video cable allow devices with Micro-HDMI output ports, such as Smart Phones, Cameras, Notebooks, and other portable devices, to attach to standard HDMI displays such as TV's, monitors, Projectors, etc. Cable complies with HDMI v1.4 specifications, and is capable of transfering 1080p, Ethernet, 3D video, as well as digital audio.
Featuring a full 19-pin array like larger HDMI connectors, only in a miniaturized version, the HDMI Micro Connector saves space on portable devices, while allowing the full capabilities of current HDMI v1.4 digital signaling.

RoHs

Key Features

  • 6ft HDMI to Micro HDMI High Speed w/Ethernet Cable
  • Compliant with HDMI v1.4 specifications, Type D Connector
  • 1080p, 3D, Blue-Ray, Ethernet, Digital Audio transfer
  • Mylar Foil and Braid Shielding for maximum noise suppression
  • Rugged, molded connectors for a lifetime of use
  • Gold plated contacts and connector shell assures highest signal quality

System Requirements

  • Device with Micro-HDMI output, to Display with standard HDMI Input

Package Includes

  • 6-ft. HDMI to Micro HDMI High Speed w/Ethernet Audio/Video Cable

Specifications

OVERVIEW
Intended Application Devices with Micro HDMI ouput ports to standard HDMI Display
Cable Type HDMI
Display Style Adapter
Model Type Audio/Video
UPC ASSIGNMENT
Unit Carton UPC# 037332165503
PHYSICAL
Color Black
Style HDMI
CONNECTIONS
Connector A
MICRO HDMI (MALE)
MICRO HDMI (MALE)
Connector B
HDMI (Male)
HDMI (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P570-006-MICRO.

Other Resources

Before You Buy

After You Buy