Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Want to save $30 per year on your energy bill? Learn how. Tripp Lite's TLP76MSG offers reliable, GREEN surge technology that protects your computer and peripherals as well as the environment and your wallet. Energy-saving outlet configuration reduces energy waste (phantom loads) by cutting AC power to unused peripherals. The TLP76MSG has one always on outlet for those peripherals that need constant power like a fax machine, DVR or router. It also offer convenient, individual outlet switches that allow users to select which device is turned on and off. The TLP76MSG has 7 total outlets, 6 foot cord and diagnostic LEDs to warn of wiring problems and suppressor damage. Network-grade AC suppression rated at 1080 joules shields equipment from surges and line noise. Designed with an attractive cool gray suppressor housing, the TLP76MSG can accommodate up to 4 transformer plug outlets offering convenient protection of desktop computer equipment and accessories. $25,000 connected equipment insurance (USA and Canada Only).
| OVERVIEW | |
|---|---|
| Intended Application | Green (Energy Saving) |
| OUTPUT | |
| Output Volt Amp Capacity (VA) | 120 |
| Output Watt Capacity (watts) | 1800 |
| Frequency compatibility | 60 Hz |
| Outlet quantity / type | 7 x NEMA 5-15R |
| Outlet Type | Single row of right angle outlets |
| Transformer accommodation | Supports 1 large transformer without covering remaining outlets, accepts up to 4 transformers total |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMAP - NEMA5-15P |
| Input cord length (ft.) | 6 |
| Input cord length (m) | 1.83 |
| Input cord gauge, type | 14 AWG, 3 COND, SJT |
| Voltage compatibility (VAC) | 120 |
| Maximum Surge Amps | 72000 |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | Protected (Green)" & Always On Receptacle (Red) |
| Switches | 1 x Lighted Master Switch & 6 x Lighted Receptacle Switches |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 1080 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression. |
| Clamping voltage (RMS) | 150 |
| UL1449 let through rating | 400v |
| EMI / RFI filtering | Up to 40dB |
| PHYSICAL | |
| Shipping Dimensions (HWD/in) | 17.2 x 4.24 x 2 |
| Shipping Dimensions (HWD/cm) | 43.69 x 10.77 x 5.08 |
| Shipping weight (lbs) | 1.76 |
| Shipping weight (kg) | 0.80 |
| Unit Dimensions (HWD/in) | 1.40 x 3.40 x 15 |
| Unit Dimensions (HWD/cm) | 3.56 x 8.64 x 38.1 |
| Unit weight (lbs) | 1.54 |
| Unit weight (kg) | 0.70 |
| Material of construction | Plastic |
| Integrated keyhole mounting tabs | Keyhole mounting slots enable wall mounting |
| AC line cord color | Cool Gray |
| Style | Strip |
| SPECIAL FEATURES | |
| Green & high efficiency features | Individually controllable outlets |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
| UL1363 (Power Tap) | UL1363 |
| cUL / CSA (Canada) | cUL |
| Approvals | Exceeds IEEE 587 category A&B specifications |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
![]() |
Your product comes with $25,000 connected equipment insurance. |
TLP76MSG |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.