click to chat with a product specialist

U244-001-HDMI-R

USB2.0 to HDMI Adapter

  • Connect a PC or Laptop to an HDTV with HDMI
  • Windows and Intel MAC compatible
  • Supports Aero themes in Windows
  • Supports resolutions up to 1920 x 1080 ( 1080p )

Overview

Tripp Lite's U244-001-HDMI-R, USB to HDMI Display Adapter, allows you to connect an additional monitor or HDTV to a computer/laptop USB 2.0 port. Up to six U244-001-HDMI-R adapters can be used simultaneously, allowing the user to connect up to six additional monitors/TV's to a single computer. Once the installation is done, the computer screen appears on the add-on monitor(s) without the hassle of function keys to swap to a second monitor. The U244-001-HDMI-R chip-set supports video resolutions up to 1920 x 1080 (60Hz), 1080p (60Hz). The U244-001-R is compatible with Windows 2000 and later, and Intel based Mac OS X 10.4 and later operating systems.

RoHs

Key Features

  • Add an additional HDMI monitor or TV through a single USB 2.0 port
  • Hot pluggable; add or remove a monitor without the need for a system reboot
  • Use up to six adapters simultaneously, adding up to six additional monitors to a single computer
  • View large spreadsheets across multiple screens by extending video amongst all monitors
  • Play video on one monitor while working on another
  • Do multiple screen presentations from a laptop computer
  • Supports Aero themes in Windows
  • Bus powered...no external power adapter needed
  • Supports video resolutions up to 1920 x 1080 (60Hz), 1080p (60Hz)
  • Compatible with Windows 2000 and later, and Intel Mac OS X 10.4 and later operating systems

Typical Applications

Office workstation

  • View large spreadsheets across multiple screens
  • Multitask more effectively without overlapping windows
  • Edit on one screen while surfing the Internet for information on the other

On the road
  • Do multiple screen presentations without bringing another computer
  • Easily provide multiple screen exhibitions in a trade show

Graphics workstation
  • Use second display for palettes/tools
  • Get a panoramic view of large documents

Editing workstation
  • Type documents on one screen while viewing reference material on the other
  • Compare two documents simultaneously across two screens

Financial analysis
  • Have one monitor per data stream
  • View charts and live data at the same time

Entertainment
  • View videos/TV on one screen and reviews on the other
  • Get additional perspectives when playing games

System Requirements

  • USB 2.0 port
  • HDMI monitor or TV
  • A computer running Windows 2000 or later; or, an Intel-based Mac running OS X 10.4 or later. Power PC-based Macs are not supported.

Computer requirements when using 1 to 2 display adapters:
  • 1.2GHz Single-Core CPU
  • 512MB memory

Computer requirements when using 3 display adapters:
  • 1.8GHz Single-Core CPU
  • 1GB memory

Computer requirements when using 4 to 6 display adapters:
  • 1.6GHz Core-Duo CPU
  • 1GB memory

Note: Only 1 added monitor can support DVD playback. In order to support DVD playback, your computer must meet the following requirements:
  • 2.0GHz Core-Duo CPU
  • 1GB memory
  • Adapter screen resolution must be set to 800 x 600 with 16-bit color

Package Includes

  • U244-001-HDMI-R USB to HDMI display adapter
  • 3 ft. USB Cable
  • Quick Start Guide
  • Driver CD with Owner's Manual

Specifications

OVERVIEW
Display Style Adapter
CONNECTIONS
Connector A
USB MINI-B 5-PIN (FEMALE)
USB MINI-B 5-PIN (FEMALE)
Connector B
HDMI (Female)
HDMI (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

audio?

will there be sound as well as picture if i plug my hdtv into this adapter? :)
5 months, 2 weeks ago
Customer avatar
by
ivancat
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Yes, this device supports HDMI Video and Audio out through the HDMI port.
5 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1
This adapter states that it is compatible with Mac OS X 10.4 or later, but I'm not able to get it to work on my Mac running OS X 10.7. Why?
The Mac OS X 10.7 driver is still under Beta testing and is available only online and not on the CD that comes with the product. Please use the Mac OS X 10.7 driver on the product web page.

Support

Product Warranty

May
20
2012

Is your product under warranty?

If your U244-001-HDMI-R was purchased and registered on or after May 20, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Before You Buy

After You Buy