click to chat with a product specialist

B120-000-SL

DVI Single Link Signal Extender (DVI F/F)

  • Extend a DVI-D Single-Link signal up to 150 ft. from the source
  • Use P561-Series DVI Single-Link cables in most applications.
  • When extending a 1920 x 1080 video signal more than 75 ft., use cable made with 24Awg wiring
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Take a closer look:

video

Overview

Tripp Lite's B120-000-SL DVI Single-Link Signal Extender increases the distance a DVI-D signal can be transmitted beyond the recommended 16 ft. (5 m.). It supports video resolutions up to 1920 x 1080 @ 60Hz, and a maximum distance of 150 ft. from the source. Use P561-Series DVI Single-Link cables in most applications. When extending a 1920 x 1080 video signal more than 75 ft., use cable made with 24Awg wiring. (Available from Tripp Lite as a custom order) Simply connect the longer cable between the source and the B120-000-SL, and the shorter cable (16 ft. or less) between the adapter and the monitor. Software or drivers are not required. Built-in Equalization control to adjust the video image. HDCP and DDC compatible. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Key Features

  • Extend a DVI-D Single-Link signal up to 150 ft. from the source
  • Supports a maximum video resolution of 1920 x 1080 @ 60Hz
  • Use P561-Series DVI Single-Link cables in most applications
  • When extending a 1920 x 1080 video signal more than 75 ft., use a cable made with 24Awg wiring (Available from Tripp Lite as a custom order)
  • Built-in Equalization control to adjust the video image
  • HDCP and DDC compatible
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B120-000-SL DVI Single Link Extender
  • External Power Supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Screwdriver for equalization adjustment
  • Owner's Manual

Specifications

OVERVIEW
Display Style Signal Booster
PHYSICAL
Color Black
CONNECTIONS
Connector A
DVI-I (Female)
DVI-I (FEMALE)
Connector B
DVI-I (Female)
DVI-I (FEMALE)
Number of Connectors 2
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

May
20
2012

Is your product under warranty?

If your B120-000-SL was purchased and registered on or after May 20, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy