click to chat with a product specialist

B002-DUA4

4-Port NIAP-Certified (EAL 2+) Secure DVI / USB KVM Switch with Audio

Safely switch between up to 4 computers with different levels of security. This NIAP-certified KVM Switch offers superior security and data protection for government / military agencies that require absolutely secure networks - read Government Computer News review!

  • 4-Port NIAP-Certified Secure DVI / USB KVM Switch with Audio
  • Tested to comply with Common Criteria EAL2+ security requirements
  • Multi-platform support: Windows, Linux, MAC, and SUN
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • CAC Support*

Take a closer look:

video

Overview

The Tripp Lite B002-DUA4 4 Port DVI / USB Secure KVM Switch with Audio offers secure and reliable access for any government/military desktop environment where security is required, by providing safe switching between computers operating on different networks. NIAP-certified to comply with Common Criteria EAL2+ security requirements.
Hardware security includes: tamper-evident tape, chassis intrusion detection, and tamper-proof hardware, while software security includes restricted USB connectivity — non HIDs (Human Interface Devices) are ignored when switching — an isolated channel per port that makes it impossible for data to be transferred between secure and unsecured computers, and automatic clearing of the keyboard buffer. CAC ( Common Access Card ) support*
By combining physical security with controlled USB connectivity, the B002-DUA4 gives you the means to consolidate multiple workstations of various security classification levels with one keyboard, monitor and mouse (KVM) console.
* CAC support not validated by NIAP

RoHs

Key Features

  • National Information Assurance Partnership (NIAP) certified to comply with Common Criteria EAL2+ security requirements.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
  • Safely switch between computers with varying security levels.
  • Isolated Channels – Each port is its own channel, making it impossible for data to be transferred between connected computers.
  • Tamper-Warning Labels – Tamper-Warning labels will be placed on each side of the KVM, providing visual evidence if the unit has been tampered with or compromised.
  • Housing Intrusion Protection Technology – Housing Intrusion Protection technology disables the KVM if the housing is opened, causing it to become inoperable. When disabled, the front panel LEDs will flash repeatedly.
  • Tamper-Proof Components – All internal circuitry is soldered directly to the board, preventing the components from being tampered with.
  • Fixed Firmware – Firmware is non-reprogrammable, securing against attempts to alter the logic of the KVM.
  • Automatic Keyboard Buffer Clearing – The keyboard buffer is automatically cleared after data transmission, leaving no information stored in the switch.
  • No Memory Buffer – The only way to access connected computers is via push button. Port switching methods such as On-Screen Display (OSD) and Hot key Commands, which require memory, have been excluded to further ensure data integrity.
  • Compatible with all major operating systems: Windows, Linux, MAC, and SUN
  • DVI-I Dual-Link signal supports digital video resolutions up to 2560 x 1600, and analog video resolutions up to 2048 x 1536.
  • Supports transfer of EDID information, allowing for optimal display performance.
  • Audio support for both speaker and microphone.
  • CAC Support ( CAC support not validated by NIAP )

System Requirements

  • DVI or VGA Monitor
  • USB Mouse and Keyboard
  • Computer with DVI or VGA port
  • Computer with USB Port
  • Microphone with 3.5mm Male connector (optional)
  • Speakers with 3.5mm Male connector (optional)
  • Compatible with all major operating systems

Package Includes

  • B002-DUA4 4-Port Secure KVM Switch
  • C13 - 5-15P Power Cord
  • (4) Foot Pads
  • Owner's Manual

Specifications

OVERVIEW
# Of Users 1
Port Control Push Buttons
Max CPU 4
IP Remote Access NO
INPUT
Nominal input voltage description 100-240V, 50/60Hz, 0.5A
PHYSICAL
Unit Dimensions (HWD/in) 1.75 x 13.25 x 6
Unit Dimensions (HWD/cm) 4.45 x 33.66 x 15.24
Unit weight (lbs) 3.70
Unit weight (kg) 1.68
Color Black
Style Desktop
ENVIRONMENTAL
Relative Humidity 0 to 80% RH, Non-Condensing
Operating Temperature 0 to 40C ( 32 to 104F )
Storage Temperature -20 to 60 C ( -4 to 140F )
Power Consumption (Watts) 5.1W (120V ), 5.1W (230V)
CONNECTIONS
Ports 4
Computer/Server Ports 4 x DVI-I, 4 x USB "B", 8 x 3.5mm ( Speaker/Microphone )
Local Console Ports - Port 1 DVI-I Video
Local Console Ports - Port 2 USB - Mouse
Local Console Ports - Port 3 USB - Keyboard
Local Console Ports - Port 4 2 x 3.5mm ( Speaker / Microphone )
CERTIFICATIONS
Certifications FCC, CE, RoHS Compliant, NIAP EAL2+, TAA
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
It does not appear from the data on your site address's data leakage? Secure extenders and cables?
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about Sonthechest is loaded.
Additional information about Sonthechest could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our KVM line of products.

Please note that Tripp Lite’s B002-DUA2 and B002-DUA4 Secure KVM Switches provide secure access to up to 4 connected computers via one set of Keyboard, Monitor and Mouse. They do not connect to a network, and therefore do not provide security for one. The product is NIAP certified – Validated to Common Criteria EAL 2+ security requirements with Peripheral Sharing Switch Protection file v2.1.

Furthermore Tripp Lite’s B002-DUA2 and B002-DUA4 Secure KVM Switches guard against data leakage that can occur as a result of the KVM installation. Isolated channels prevent data from being transferred between connected computers; automatic keyboard buffer clearing and the absence of any other forms of memory prevent data from being stored in the KVM switch; firmware is non-reprogrammable, preventing attempts at compromising the logic of the KVM; only human interface devices such as keyboard and mice can be connected to the switch, if a flash drive or other USB device is connected, it will not function. The KVM cable kits used to connect to a computer simply provide a point of contact, and do not require further security features. As for extenders, there are no extenders that are used with this product.

If you'd like to discuss these products further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1

Support

Product Warranty

May
19
2012

Is your product under warranty?

If your B002-DUA4 was purchased and registered on or after May 19, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy