click to chat with a product specialist

P004-004-YW

4-ft. 18 AWG Power Cord (IEC-320-C14 to IEC-320-C13) with Yellow Connectors

Find this power cable and what it's connected to in the midst of all computer cabling! These power cords with yellow connector endings are reliable, affordable and include a

  • Yellow color-coded C14 and C13 connectors
  • 18 AWG, 10A, 125V
  • ROHS Compliant
  • UL Listed

Take a closer look:

features video

Overview

Tripp Lite's line of Color-Coded AC Power Cords offer quick identification of your computer cables. This 4-ft. cable with yellow connectors will replace the power cable on most computers and peripherals that have a removable power cord. Cable features a C14 on one end and C13 on the other.

RoHs

Key Features

  • Yellow color-coded C14 to C13 connectors
  • 4-ft. replacement power cable for a PC, printer, monitor, etc.
  • 18 AWG, 10 Amp, 125 Volt
  • UL Listed

Typical Applications

Color-coding of connected power equipment.

Package Includes

  • 4-ft. C14 to C13 Power Cord with Yellow Connectors

Specifications

OVERVIEW
Cable Type POWER
Model Type Power Cords
INPUT
Cable Length (ft.) 4
Cable Length (m) 1.2
UPC ASSIGNMENT
Unit Carton UPC# 037332168351
PHYSICAL
Color Black & Yellow
Style Power cable
CONNECTIONS
Connector A
IEC-320-C13
IEC-320-C13
Connector B
IEC-320-C14
IEC-320-C14
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P004-004-YW.

Other Resources

Videos

Before You Buy

After You Buy