SMARTRACK™ Series

click to chat with a product specialist

SRWF5U

SmartRack 5U Low-Profile Wall Mount Rack Enclosure Cabinet

Need to wall mount equipment in environments with limited floor space? The SRWF5U Low-Profile Wall Mount Rack enclosure securely mounts standard 19" rackmount equipment vertically up to 5U in depth and up to 20 inches in length in a low-profile wall mount enclosure. Great for back office and network closet applications where floor space is limited.

  • Designed for IT and education environments where equipment needs to be secure and out of the way
  • 5U with adjustable/reversible rackmount rails
  • 2U slide-out mounting brackets for patch panels
  • Locking, reversible front door
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

Take a closer look:

video

Overview

The SRWF5U 5U+2 Low-Profile Wall Mount Rack Enclosure Cabinet is designed to integrate wall-mounting, easy equipment access, and cable management in IT network applications with limited floor space. Ventilated front door and bottom panels allow generous airflow to keep equipment operating safely. Adjustable horizontal rack rails securely mount 5U of 19" rackmount equipment with M6 or they can be reversed for securing with 12-24 threaded mounting holes. The patch panel mounting brackets provide space for up to 2U of patch panels with integral slide-out feature for easy cable access. Supports up to 150 lbs of equipment.

RoHs

Key Features

  • 5U low-profile wall-mounted enclosure
  • Adjustable horizontal mounting depths from 17" to 20" inches
  • Slide-out mounting brackets provides 2U of space for patch panel(s)
  • Ventilated front door and bottom panels for increased airflow
  • Locking, reversible front door
  • Multiple keyhole mounting slots for wall mounting
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance

Typical Applications

IT network environments, back office, and network closets with limited floor space and classrooms where equipment needs to be secure and out of the way of students.

Package Includes

  • SRWF5U Low-profile wall-mount enclosure
  • (12) M6 screws
  • (12) M6 cup washers
  • (12) 12-24 screws
  • (2) Keys
  • Owner's Manual

Specifications

PHYSICAL
Installed whole system maximum rack depth (inches) 20
Installed whole system maximum rack depth (cm) 50.80
Installed whole system minimum rack depth (inches) 17
Installed whole system minimum rack depth (cm) 43.18
Rack Height 5U
Shipping Dimensions (HWD/in) 31.5" x 27.6" x 12"
Shipping Dimensions (HWD/cm) 80.01 x 70.10 x 30.48
Shipping weight (lbs) 49
Shipping weight (kg) 22.1
Unit Dimensions (in.) EXTERNAL DIMENSIONS: 28.8" x 25.6" x 9.7" (HWD)
Unit weight (lbs) 29
Unit weight (kg) 13
Unit Dimensions (cm) 73.15 x 65.02 x 24.64
Color Black
Weight Capacity - Stationary (lbs) 150
Weight Capacity - Stationary (kg) 68.0
CERTIFICATIONS
Certifications EIA-310-E
NOM (Mexico) Tested to NOM (Mexico)
Approvals RoHS
WARRANTY
Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I was looking into the SRWF5U for use in my upcoming home network. The project is going to be, currently, 10 Cat6 wall-drops which will feed to a patch panel inside the SRWF5U.

My concern is the stock cable access holes and the girth a bundle of Cat6 cable will be. I realize there are several openings for cables but I would feel much safer utilizing one opening and then spanning the cable out for punch-down into the patch panel.

Would you recommend against modification of, for instance, the center cable access hole to make it wider to accommodate the bundle of Cat6 cables? Any other elaboration would be appreciated and if there any options I have overlooked please do not hesitate in pointing me in the right direction

Thanks for your time.
3 months, 2 weeks ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that any modification to the SRWF5U may result in voiding the warranty.

However, if you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
3 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1