Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Extends the distance between 3.5mm stereo connections.
Tripp Lite's 3.5mm Mini-Stereo Extension cable allows you to increase the audio signal distance from your PC or other stereo devices to speakers without any loss of signal quality. Fully molded ends for a lifetime of use. Braided shielding repels unwanted EMI/RFI interference, resulting in a clean audio signal.
| OVERVIEW | |
|---|---|
| Intended Application | Stereo signal extension |
| Cable Type | AUDIO |
| Model Type | Audio/Video |
| INPUT | |
| Cable Length (ft.) | 10.00 |
| Cable Length (m) | 3.0 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332174161 |
| PHYSICAL | |
| Color | Black |
| Style | Audio |
| CONNECTIONS | |
| Connector A | ![]() 3.5MM (MALE) |
| Connector B | ![]() 3.5MM (FEMALE) |
| CERTIFICATIONS | |
| Certifications | Tested to |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P311-006 6ft 3.5mm M/F Mini-Stereo Audio Extension Cable |
|
|
P311-025 25ft 3.5mm M/F Mini-Stereo Audio Extension Cable |
|
|
P312-006 6-ft. Mini-Stereo Dubbing Cord (3.5mm M/M) |
|
|
P312-010 10-ft. Mini-Stereo Dubbing Cord (3.5mm M/M) |
|
|
P312-025 25-ft. Mini-Stereo Dubbing Cord (3.5mm M/M) |
|
|
P312-050 50-ft. Mini-Stereo Dubbing Cord (3.5mm M/M) |
|
|
P313-001 1-ft. Mini Stereo 3.5mm Dubbing Cable Y Adapter (3.5mm Male to 2x 3.5mm Female) |
|
|
P314-006 6-ft. Audio Y Splitter Adapter (3.5mm Male/2 RCA Male) |
|
|
P314-012 12-ft. Audio Y Splitter Adapter (3.5mm Male/2 RCA Male) |
|
|
P315-006 6-ft. Audio Y Splitter Adapter (3.5mm Male / 2 x RCA Female) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P311-010.
P311-010 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.