Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Heavy Duty, Ruggedized USB Hub for Industrial Applications
Tripp Lite's U223-004-IND is a rugged, all metal constructed USB 4-Port hub for use in data centers, work areas, and Industrial applications. Can be mounted on a wall or din-rail with included mounting hardware. Supports Hi-Speed USB 2.0 transfer rates at 480mbps, but is also backward compatible to USB 1.1 ( 12mbps ). Hub is bus-powered through the computer connection, or can self power with an external adapter ( not included ) or via the included 3-wire terminal block connector ( 7-24V ).
| OVERVIEW | |
|---|---|
| Over Current Protection | Yes |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 1 x 2.5 x 5.6 |
| Unit Dimensions (HWD/cm) | 2.5 x 6.4 x 14.2 |
| Material of construction | Metal |
| Mounting accessories included | Yes |
| Color | Black |
| ENVIRONMENTAL | |
| Relative Humidity | 5 to 95% RH |
| Operating Temperature | 0C to 60C ( 32F to 140F ) |
| CONNECTIONS | |
| Connector A | ![]() USB B (FEMALE) |
| Connector B | ![]() (X4) USB A (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
U022-006 6-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
|
|
U022-010 10-ft. USB 2.0 A/B Gold Device Cable (A Male to B Male) |
|
|
U022-015 15-ft. USB 2.0 A/B Gold Device Cable (A Male to B Male) |
|
|
U023-003 3-ft. USB2.0 A/B Gold Device Cable with Ferrite Chokes (A Male to B Male) |
|
|
U023-006 6-ft. USB2.0 A/B Gold Device Cable with Ferrite Chokes (A Male to B Male) |
|
|
U222-004-R 4-Port USB2.0 Ultra-Mini Hub |
|
|
U222-007-R 7-Port USB2.0 Hub |
|
|
U222-010-R 10-Port USB 2.0 Hub |
|
|
May
23
2012
|
Is your product under warranty?If your U223-004-IND was purchased and registered on or after May 23, 2012, it is covered by warranty. |
U223-004-IND |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.