U336-000-R

USB 3.0 to Gigabit Ethernet Adapter, 10/100/1000

Create an Ethernet connection via a computers USB 3.0 port

  • Create a network port on a computer via USB
  • PC / MAC compatible
  • Compliant with USB 3.0 specifications

Overview

Tripp Lite's U336-000-R USB 3.0 Ethernet Adapter allows your computer to instantly connect to a 10/100/1000 Mbps network through a USB port - no need to open up your computer case to add an internal Ethernet card. The adapter's compliance with USB 3.0 (5Gbps) ensures true 10/100/1000 Mbps network speed without any compromise. Furthermore, the adapter is compact and is USB bus-powered; requires no external power adapter.

RoHs

Key Features

  • Compliant with USB 3.0 specifications
  • Compliant with IEEE 802.3 (10Base-T) and 802.3u (100Base-TX) standards
  • Supports IEEE 802.3az ( Energy Efficient Ethernet )
  • Supports IPv4 and IPv6 pack Checksum Offload Engine ( COE ) to reduce CPU loading
  • Supports both full-duplex and half-duplex operations
  • Supports suspend mode and remote wakeup via link-up and magic packet
  • Powered by USB port - no external power adapter required
  • Windows XP, Vista, 7, 8 32/64 compliant
  • MAC OS X 10.6 - 10.8 compliant

System Requirements

  • IBM-Compatible Pentium 233Mhz or faster PC or MAC
  • 64MB RAM or more
  • One available USB 3.0 port
  • Windows XP, Vista, 7, 8, MAC OS X 10.6 - 10.8 ( Supports 32 or 64 bit systems )

Package Includes

  • U336-000-R USB 3.0 to Ethernet Adapter
  • CD ( Driver and Quick Start Guide )
  • Quick Start Guide

Specifications

OVERVIEW
Intended Application Creates an Ethernet port on a Computer
PHYSICAL
Unit Dimensions (HWD/in) 2.60"L x 0.90"W x 0.60"H
Unit Dimensions (HWD/cm) 6.60 x 2.27 x 1.52
Unit weight (lbs) 0.06
Unit weight (kg) 0.03
Color Black
ENVIRONMENTAL
Operating Temperature 10 - 40C
CONNECTIONS
Connector A
USB 3.0 B (MALE)
USB 3.0 B (MALE)
Connector B
RJ45 (Female)
RJ45 (FEMALE)
CERTIFICATIONS
Certifications 802.3; 802.3u; 802.3az; USB 3.0
Approvals CE, FCC

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further.

Software & Manuals

Other Resources

Before You Buy

After You Buy