ISOBARĀ® Series

AV3500PC

Professional Audio/Video Isobar Power Conditioning Center

  • 8 surge / spike protected outlets / 10-ft. cord with space saving right angle plug
  • Isolated Filter Banks eliminate line noise interference between components
  • ISOBAR Technology filters disruptive EMI/RFI line noise
  • 3-line High Definition 2.2 GHz (gold) coaxial surge HD-enhanced bandwidth
  • 1-line tel/modem surge protection with splitter
  • 5700 joule rating
  • Input Voltage LCD meter displays the in-coming utility power with dimmer control
  • Diagnostic LEDs report operational conditions
  • Full equipment depth for more installation options, rackmount hardware included
  • $100,000 Ultimate Lifetime Insurance (USA/Canada only).
  • MSRP: $249.95

Overview

Tripp Lite's AV3500PC Professional Audio/Video Isobar Power Conditioning Center provides ultimate protection (5700 joules) stopping damaging surges / spikes. Filters disruptive EMI/RFI line noise so components perform to their full capability! You can see and hear the difference: sharper, crisper video; deeper, fuller audio; helps maintain longer component life spans. Protects Audio/Video installations, high-definition sources, flat panel digital displays, DVRs, A/V processors, amplifiers, Blueray DVD/CD players’ subwoofers, and more. Exclusive Isolated Filter Banks eliminate noise interference between components. 8 AC outlets (7 rear & 1 front convince outlet), 3 lines of HD Bi-directional Coaxial Protection protects Satellite, Cable, ATSC Master Antennas and 1-line tel/modem protection with splitter, safeguard all audio/video components. Input Voltage LCD meter displays the in-coming utility power with dimmer control, Diagnostic LEDs report operational conditions (protection, grounding, power, switched status),1U rackmount/console design, rackmount ears included and removable console feet. Full equipment depth metal housing allows for stacking components, 10-ft. power cord with right-angle plug. $100,000 Ultimate Lifetime Insurance coverage (USA/Canada only)..

RoHs

Key Features

  • 5700 joule surge suppression rating with EMI/RFI line noise filtering helps components perform to their full capability! (sharper, crisper video; deeper, fuller audio; and helps maintain longer component life spans)
  • Exclusive Isolated Filter Banks eliminate interference between connected components
  • ISOBAR Technology filters disruptive EMI/RFI line noise
  • 8 surge-protected NEMA 5-15R AC outlets (7 rear & 1 front convince outlet) safeguard all audio/video components
  • 3 sets of HD Bi-directional surge-protected Type F gold Coaxial Protection protects Satellite, Cable, HDTV Master Antennas. 2.2 GHz bandwidth
  • 1-line tel/modem surge protection safeguards personal video recorders (DVRs) on a single dial-up line. Built-in splitter (1 jack in/2 jacks out) allows simultaneous connection of two devices sharing a single line
  • Input Voltage LCD meter displays the in-coming utility power with dimmer control. Alerts user to input voltage levels
  • Diagnostic LEDs report 4 operational conditions (protection, grounding, power, switched status)
  • 10-ft. power cord with right-angle NEMA 5-15P plug permits convenient placement anywhere within Audio/Video systems.
  • 1U rackmount or console design includes rackmount hardware and removable console feet
  • Illuminated master switch provides one-touch power control over all components. Circuit breaker protects against dangerous system overload
  • Metal housing safely withstands the strongest surges Full depth allows for component stacking
  • TUV tested to UL standards 1449 and 962A
  • Fail-safe thermal fusing acts like an additional circuit breaker, shutting down the unit and connected equipment in the event of a catastrophic surge
  • Audible alarm immediately alerts user to damaged protection circuitry; perfect for installations when LEDs aren't normally viewed
  • $100,000 Ultimate Lifetime Insurance covers connected components against surge damage—for life! (USA/Canada only)

Typical Applications

  • Peofessional Audio/Video installations, high-definition sources, flat panel digital displays, DVRs, A/V processors, amplifiers, Blueray DVD/CD players’ subwoofers, and more

Package Includes

  • AV3500PC Professional Audio/Video Power Conditioning Center
  • Rackmount hardware
  • Instruction manual with warranty information

Specifications

OVERVIEW
Intended Application Professional Audio/Video Systems
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1440
Circuit Breaker (amps) 12
Outlet Type NEMA 5-15R
INPUT
Recommended Electrical Service 120V (110-125V)
Input plug features Right-angle plug
Input cord length (ft.) 10
Input cord length (m) 3
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120
Maximum Surge Amps 225000
LEDS ALARMS & SWITCHES
Front panel LCD display Input Voltage LCD meter displays the in-coming utility power with dimmer control. Alerts user to input voltage levels
Alarms Audible alarm
Switches Combination AC circuit breaker and illuminated on/off power switch
Diagnostic LEDs report 4 operational conditions (protection, grounding, power, switched status)
SURGE / NOISE SUPPRESSION
AC suppression joule rating 5700
AC suppression response time NM = instantaneous CM = < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Safe thermal fusing Yes
UL1449 let through rating 330V - UL verified
EMI / RFI filtering Yes
Isolated filter banks 2
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 3 line
Network (Ethernet) Protection No
PHYSICAL
Shipping weight (lbs) 6
Shipping weight (kg) 2.72
Unit weight (lbs) 5.5
Unit weight (kg) 2.49
Unit Dimensions (cm) 4.45 x 44.45 x 35.56
Mounting accessories included Rackmount hardware
Receptacle Color Black
AC line cord color Black
Unit Dimensions (in) 1.75 x 17.5 x 14. 75
Style Rackmount/console
Outlets center to center measurement 42mm
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression) UL1449
Approvals RoHS, TUV tested to UL standards 1449 & 962A
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $100,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Insurance Coverage

Your product comes with $100,000 connected equipment insurance.

Software & Manuals

Other Resources

Before You Buy

After You Buy

*Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) shown on this website. ERP may be used as a guide for general price comparisons among Tripp Lite products, but should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.