Model #: PR3
3-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion
- 3 amps; 180 watts power
- Converts 120 volts AC into 13.8 volts DC (+/- .5V)
- 2 leds
- UL, cUL, FCC, NOM approved
- Includes: 3 band AVR & delayed response
$38.00 MSRP*
Precision regulated DC power supplies are ideal for commercial/land-mobile, ham and CB radios, test bench supplies, base stations, tape players and amplifiers. Designed for years of reliable service and superior performance, they efficiently convert 120 volts AC into 13.8 volts DC (+/-0.5V). The Trim Line Series of DC power supplies offers a low-profile design with a footprint that matches the most popular radios on the market, such as Motorola, Radius, GE Monogram Series and EF Johnson models.
Applications
Home use of CB radios, mobile audio equipment, electronic design & quality control equipment, test bench equipment, point-of-sale displays, aquariums
| OVERVIEW | |
|---|---|
| Unit Dimensions (HWD/in.) | 3 x 4.5 x 7.5 |
| PHYSICAL | |
| Unit weight (lbs) | 4 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for PR/TL Power 931322 English.
(pdf -
8 Mb
)
-
DISCONTINUED Owners Manual for PR/TL Power Strips 931322 English.
(pdf -
546 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.