Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: HTR15-2U

    |   PDF Version

Audio/Video Pure Sine Wave UPS - On-Line, Double-Conversion, Pure Sine Wave Power Management System

  • 1500VA -1200W on-line, double-conversion, extended-run UPS; rackmount hardware included
  • 6 outlets; 2 switchable load banks
  • IP remote access, control and diagnostics capability with email notification (built-in accessory slot, SNMPWEBCARD available separately)
  • Zero transfer time to battery takes incoming AC power and remakes it into perfect output power with a pure sine wave
  • Maintains sine wave 100/110 or 120V +/-2% output during overvoltages to 138 and brownouts as low as 65V (50/60Hz auto-sensing)
  • Pure Sine Wave operation completely isolates connected components from power problems.
  • Drivers written for Crestron & AMX for seamless integration
  • 2-year warranty; $250,000 Ultimate Lifetime Insurance (USA & Canada only)

 

  Please contact us for pricing and availability.

Tripp Lite's HTR15-2U Pure Sine Wave 1500VA/1200W on-line, double-conversion UPS system prevents media data loss, equipment freeze-ups, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Provides full-time sine wave 100, 110 or 120V +/-2% output with zero transfer time between AC and battery operation. Actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 65V and overvoltages to 138V. Network-grade AC surge and EMI/RFI line noise suppression. Dataline surge suppression for a dialup, DSL or network Ethernet connection. Requires only 2 rack spaces (2U). Large internal batteries provide 18 min. half-load runtime and 8 min. full load runtime; runtime is expandable with optional BP48V24-2U and BP48V60RT-3U external battery packs. 1500VA/1200W power handling capacity is compatible with audio/video components and other sensitive electronic applications. Includes 6 UPS-supported outlets arranged in two switchable load banks that can be individually controlled via software interface to reboot selected equipment on demand or automatically shed less significant loads to extend battery runtime for more critical equipment. Supports simultaneous communications via USB port, DB9 serial port and SNMPWEBCARD slot for the ultimate in IP remote access, control and diagnostics capability with email notification. HID-compliant USB interface enables full integration with built-in power management and auto-shutdown features of Windows, Mac OS X and Linux. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 network interfaces. Includes PowerAlert monitoring software and complete cabling. Multi-function audible alarms and front-panel LEDs provide at-a-glance notification of UPS and line power status. Attractive all-black color scheme. 2-year warranty; $250,000 connected equipment insurance (USA & Canada only)

  • HTR15-2U Pure Sine Wave UPS provides perfectly regulated sine wave output within 2% of 100/110/120V (user selectable) under all usage conditions
  • 1500VA/1200W power handling capacity compatible with control systems, high-definition sources, Audio/Video editing suites, digital consoles, DVD/music/PCs/servers, RAIDs, media centers, PVRs/DVRs, boardrooms, digital processors/EFX, racks and other sensitive electronics
  • Removes harmonic distortion, fast electrical impulses, frequency variations and other hard-to-solve power problems not addressed by other UPS types
  • Corrects line voltage conditions as low as 65V and as high as 138V back to selectable 100/110/120V (+/-2%) values
  • 2 switchable load banks (2 outlets each) enable remote outlet management for load shedding or remote reboot of individual devices from anywhere in the world
  • Single-line tel/DSL/Ethernet surge suppression
  • Internal battery set offers 18 min. runtime at half load (600W) and 8 min. at full load (1200W)
  • Optional BP48V60RT3U external battery pack increases runtime to 155 min. at half load (600W) and 72 minutes at full load (1200W); multi-pack compatible
  • Optional BP48V24-2U external battery pack increases runtime to 75 min. at half load (600W) and 34 min. at full load (1200W); limit 1
  • Fault-tolerant auto-bypass maintains continuous utility output to connected equipment, even in cases where the UPS suffers internal failure and requires maintenance
  • Compact rackmount form factor installs in 2 rack spaces (2U) with a maximum installed depth of only 19 in.
  • Offers simultaneous monitoring by up to 3 directly connected devices through included USB, DB9 and SNMP* interfaces (*requires optional SNMPWEBCARD), or the monitoring of any number of additional UPS systems over IP with included PowerAlert monitoring software
  • HID-compliant USB interface enables full integration with built-in power management and auto shutdown features of Windows, Mac OS X and Linux
  • PowerAlert UPS monitoring and unattended shutdown software enables configurable network broadcast messaging, pager and email notification, event logging and running user-defined script commands
  • Front panel LEDs offer current monitoring and battery charge level information
  • UPS ships fully assembled in full compliance with DOT regulations; no time-consuming connection of internal batteries by user required
  • 2-year warranty; $250,000 Ultimate Lifetime Insurance (USA & Canada only)

Applications

  • Ideal for protection of AV systems, Crestron, AMX, HD sources, boardrooms, studios, houses of worship - FOH and other sensitive electronic equipment

Package Includes

  • HTR15-2U Audio/Video Pure Sine Wave UPS System
  • PowerAlert Software and cabling
  • Mounting hardware for 4-post rack enclosures
  • Instruction manual with warranty information
SYSTEM OVERVIEW
Voltage compatibility 120 VAC (100/110/120V)
OUTPUT
Output Volt Amp Capacity (VA) 1500
Output Watt Capacity (watts) 1200
Nominal Output Voltage(s) Supported 100v; 110v; 120v
Frequency compatibility 50/60 Hz (auto-selectable)
Frequency compatibility details Output frequency matches input nominal on startup
Output voltage regulation (line mode) +/- 2%
Built-in UPS output receptacles 6 5-15R outlet(s)
Built-in controllable switched load banks Two controllable 5-15R load banks (bank 1 - two outlets, bank 2 - four outlets)
INPUT
Rated input current (at maximum load) 12A
UPS input connection type 5-15P
UPS Input cord length (ft.) 10 ft.
Recommended Electrical Service 120V 15A
BATTERY
Full load runtime (minutes) 5 min. (1200w)
Half load runtime (minutes) 18 min. (600w)
Expandable battery runtime Supports extended runtime with optional external battery pack BP48V24-2U (limit 1) and BP48V60RT-3U (multi-pack compatible)
External battery pack compatibility BP48V24-2U (limit 1); BP48V60RT3U (multi-pack compatible)
DC system voltage 48VDC
Battery recharge rate (included batteries) Less than 6 hours from 10% to 80%
Replacement battery cartridge (internal UPS battery replacement) RBC94-2U
Battery Access Hot-swap battery replacement supported via front access panel
Typical battery lifespan 3-6 years, depending on usage
VOLTAGE REGULATION
Voltage regulation description On-line, double-conversion power conditioning maintains output within 2% of 100/110/120 volts at all times
Overvoltage correction Maintains output of selected nominal +/-2% during overvoltages to 138V AC
Undervoltage correction 2% output voltage regulation during undervoltages to 80
Severe undervoltage correction Maintains output within 2% of nominal during undervoltages to 65 (under 70% load only)
LEDS ALARMS & SWITCHES
LED Indicators 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
Alarms Multi-function audible alarm with distinctive ring patterns offer notification of backup operation (2 sec. on / 0.5 sec. off), low battery warning (1.25 sec. on / 0.5 sec. off), overload (sounds continuously), UPS fault (4.2 sec. on / 1 sec. off), input voltage out of frequency (2.1 sec. on / 0.14 sec. off) and high input voltage (2.1 sec. on 0.07 sec. off)
Switches Includes power off/on switch to enable system turn on (press ON switch), UPS battery test (press ON switch during normal AC operation), buzzer silence (press ON switch during battery operation) and OFF (press OFF switch) - all switch functions require tha
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 480 joules
EMI / RFI AC noise suppression Yes
AC suppression response time Instantaneous
Dataline suppression Set of 8-wire RJ style interface jacks offer surge suppression for tel/DSL/Ethernet connections. Pins 1,2,3 and 6 offer Ethernet protection starting at 7.5V and the center two wires, pins 4 & 5, offer tel/DSL line suppression starting at 260V
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included)
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.5 x 17.5 x 19
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.9 x 44.4 x 48.3
Installed whole system total rack space height (rack spaces) 2U
UPS / Power Module weight (lbs) 47.4
UPS / Power Module weight (kg) 21.5
UPS Shipping dimensions (height x width x depth / inches) 9.8 x 20.2 x 24
UPS Shipping dimensions (height x width x depth / cm) 24.8 x 51.4 x 61
Shipping weight (lbs) 57.3
Shipping weight (kg) 26
UPS housing material Steel
Cooling method Built-in cooling fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 609.7
Battery mode BTU / hr. (full load) 664.2
COMMUNICATIONS
Communications interface USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
WatchDog compatibility
EPO port Supports Emergency Power Off function via set of dedicated built-in EPO jacks
SNMP compatibility Yes, includes slot for optional SNMPWEBCARD accessory (#SNMPWEBCARD)
Software and cabling included Yes, includes PowerAlert software CD-ROM and complete cabling
LINE / BATTERY TRANSFER
Transfer time No transfer time (0 ms.) in online, double-conversion mode
Low voltage transfer to battery power (setpoint) 80V (100% load), 65V ( <70% load)
High voltage transfer to battery power (setpoint) 138
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
Appearance Attractive all-black color scheme
CERTIFICATIONS
Certifications Tested to UL1778 (USA), CSA C22.2 No. 107.3 (Canada), NOM (Mexico), Class A (emissions), FCC Part 68 / Industry Canada (Telecommunications)
WARRANTY
Standard warranty period 2 years
Connected equipment insurance (USA, Canada, Puerto Rico) $250,000 (USA & Canada only)
Optional Coverage 3- and 5-year extended warranties, plus next day and on-site warranty coverage available for select opportunities. Contact Tripp Lite for additional information.

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.