Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: U232-006

    |   PDF Version

6-ft. USB2.0 Hi-speed File Transfer Cable
(USB A/A)

  • Ideal for transfering files between a notebook and desktop
  • USB 2.0 hi-speed compliant
  • Plug-n-play for easy installation and use

Tripp Lite's U232-006, USB 2.0 hi-speed file transfer cable, provides a simple way to connect two computers via their USB ports, in order to quickly and easily exchange files. The cable provides true plug-n-play capability, while transferring files at much greater speeds than USB 1.1 file transfer products. The included PCLinq2 application program provides a drag-n-drop, user friendly interface to transfer files. You simply plug in the U232-006 cable and install the application software into your PC(s). Tripp Lite 1-Year Limited Warranty.

  • USB 2.0 hi-speed compliant
  • Single cable solution for files transfer
  • Printer and storage sharing between two computers
  • USB networking - Ethernet emulation
  • Drag-n-drop user-friendly interface
  • No external power needed
  • Supports Windows 98/ME/2000/XP

Applications

  • File sharing between two non-networked computers

System Requirements

  • IBM PC Pentium 133 or higher compatible system
  • Available USB 2.0 port (up to 480Mbps) or available USB 1.1 port (up to 12Mbps)
  • CD-ROM Drive
  • Windows 98/ME/2000/XP

Package Includes

  • 1 U232-006 USB 2.0 File Transfer Cable
  • 1 Users Manual
  • Driver Software on CD
OVERVIEW
Intended Application Connecting Peripherals
PHYSICAL
Color Silver
Style USB
Length 6-feet
CONNECTIONS
Connector A USB A (Male)
USB A (MALE)
Connector B USB A (Male)
USB A (MALE)
Number of Connectors 2

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.