Model #: U032-004-R
4-ft. Retractable USB2.0 A/B Device Cable
(A Male to B Male)
- USB A (Male) to USB B (Male) connectors
- USB 2.0 supports high-speed data transfer rates
- Compact size - ideal for Notebooks
Get rid of the cable clutter on your desk with Tripp Lites retractable USB 2.0 A-B device cable. The unique retractable system allows you to adjust the length of the cable any time. Just pull on both ends of the retractable cable and adjust the length to your needs. When you are finished, simply pull one more time on both ends and the cable will retract back to its original size. Its ultra-compact size makes it a breeze to fit in any pocket or computer bag. Tripp Lite lifetime warranty.
- Compact size - ideal for notebooks
- Extends up to 4 feet
- USB 2.0 hi-speed data transfer
- Backward compatible to USB 1.1
- Lifetime warranty
Applications
- Notebook computers
System Requirements
- USB port
Package Includes
- U032-004-R Retractable USB 2.0 4ft A-B Cable
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| PHYSICAL | |
| Color | Black |
| Style | USB |
| Length | 4ft |
| CONNECTIONS | |
| Connector A | ![]() USB A (MALE) |
| Connector B | ![]() USB B (MALE) |
| CERTIFICATIONS | |
| Approvals | FCC and CE |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| USB Hubs/Accessories | U034-004-R |
4-ft. Retractable USB2.0 A/A Extension Cable (A - M/F) |
- |
|
| USB Hubs/Accessories | U215-004-R | 4-Port USB2.0 Printer / Peripheral Sharing Switch | - |
|
| USB Hubs/Accessories | U222-004-R | 4-Port USB2.0 Certified Ultra-Mini Hub | - |
|
| USB Hubs/Accessories | U222-007-R | 7-Port USB2.0 Hub | - |
|
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.