Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: U034-004-R

    |   PDF Version

4-ft. Retractable USB2.0 A/A Extension Cable
(A - M/F)

  • USB A (Male) to USB A (Female) connectors
  • USB 2.0 supports high-speed data transfer rates
  • Compact size - ideal for Notebooks

Get rid of the cable clutter on your desk with Tripp Lites retractable USB 2.0 A-A extension cable. The unique retractable system allows you to adjust the length of the cable any time. Just pull on both ends of the retractable cable and adjust the length to your needs. When you are finished, simply pull one more time on both ends and the cable will retract back to its original size. Its ultra-compact size makes it a breeze to fit in any pocket or computer bag. Tripp Lite 1 Year Limited warranty.

  • Compact size - ideal for notebooks
  • Extends up to 4 feet
  • USB 2.0 hi-speed data transfer
  • Backward compatible to USB 1.1
  • 1 Year Limited warranty

Applications

  • Notebook computers

System Requirements

  • USB port

Package Includes

  • U034-004-R Retractable USB 2.0 4ft A-A Cable
OVERVIEW
Intended Application Connecting Peripherals
PHYSICAL
Color Black
Style USB
Length 4ft
CONNECTIONS
Connector A USB A (Male)
USB A (MALE)
Connector B USB A (Female)
USB A (FEMALE)

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.