Model #: U219-000-R
USB to PS/2 Adapter
(USB A Male to 2x Mini-Din6 female)
- Connect a USB computer to a KVM switch or connect a PS/2 keyboard and mouse to the USB ports on a computer
- No external power needed
- Plug-and-play compact design
A fast easy way to connect a USB computer to a KVM switch or to connect a PS/2 keyboard and mouse to the USB ports on a computer. All Tripp Lite USB cabling include superior foil shielding for reliable error-free data communications. Tripp Lite warrants this product to be free from defects in materials and workmanship for life.
- Connect a USB computer to a KVM switch
- Connect a notebook computer to a KVM switch
- Connect a PS/2 keyboard and mouse to the USB ports on a computer
- Tripp Lite warrants this product to be free from defects in materials and workmanship for life
Applications
- Notebook and desktop computers
System Requirements
- USB computer with free USB port
Package Includes
- USB to PS/2 Adapter
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| PHYSICAL | |
| Color | Black |
| Style | USB |
| Length | USB Pigtail: 5.25" PS/2 Pigtails: 5" |
| CONNECTIONS | |
| Connector A | ![]() USB A (MALE) |
| Connector B | ![]() MINI DIN-6 (FEMALE) |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| KVM Switches & Accessories | B007-008 | KVM Switch - 8-Port 1U Rackmount KVM Switch with On-Screen Display | - |
|
| KVM Adapters/Console Extender Kits | B013-000 | KVM Switch Accessories - KVM Console Extender Kit | - |
|
| KVM Cable Kits | P753-006 | 6-ft. KVM Switch PS/2 (3-in-1) Cable Kit for B007-008 | - |
|
| KVM Cable Kits | P753-010 | 10-ft. KVM Switch PS/2 (3-in-1) Cable Kit for B007-008 | - |
|
| KVM Cable Kits | P753-015 | 15-ft. KVM Switch PS/2 (3-in-1) Cable Kit for B007-008 | - |
|
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.