Model #: U036-005-R
5-ft. Retractable USB2.0 A to Mini-B Cable
(A Male to 5-pin Mini-B Male)
- USB 2.0 "A" to USB "Mini-B 5-pin"
- Extends to 5 ft. overall
- Perfect for laptop to cell phone, digital camera and more
Tripp Lite's 5 ft. Retractable USB-A to USB Mini-B 5-pin is the perfect laptop/notebook accessory for connecting to digital cameras, PDAs, MP3 players and more. Retractable design eliminates longer cables and stows easily. USB2.0 Hi-Speed rated.
- Retractable USB-A to USB Mini-B 5-pin
- 5 ft. length attaches to a myriad of USB devices with Mini-B 5-pin jacks
- Extends easily and retracts automatically
- USB 2.0 Hi-Speed Rated
Package Includes
- 5 ft. Retractable USB-A to USB Mini-B 5-pin cable
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| PRODUCT OVERVIEW | |
| Product Overview | Retractable USB-A to USB Mini-B 5-pin cable |
| PHYSICAL | |
| Color | Black |
| Length | 5ft |
| CONNECTIONS | |
| Connector A | ![]() USB A (MALE) |
| Connector B | ![]() USB MINI-B 5-PIN (MALE) |
| Number of Connectors | 2 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.