Model #: OMNI1000ISO
OmniSmart Line Interactive UPS with built-in isolation transformer - Provides battery support during blackouts, voltage regulation during brownouts and continuous line filtering with built-in isolation transformer
Tripp Lite's OMNI1000ISO offers complete UPS protection with built-in line-interactive voltage regulation, intelligent monitoring and unattended shutdown capability. Built-in isolation transformer with Faraday shield offers full isolation and complete common mode noise rejection. 1000VA power-handling capacity supports point-of-sale applications, computers, internetworking equipment and home theater systems during commercial power failures. Line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V back to normal 120V levels, reserving battery power for use during complete power failures. Built-in USB communications port works with PowerAlert Software and cabling to provide automatic unattended shutdown of connected network and PC applications.
- 1000VA line-interactive UPS with Faraday-shielded, low-impedance isolation transformer delivers full isolation from potential damage and performance problems
- Provides immunity from EMI/RFI line noise in both normal and common modes. Delivers clean signal-reference ground, reducing data errors and audio/video distortion
- Automatic voltage regulation (AVR) automatically corrects incoming voltage to keep equipment working through low voltage (brownouts) as low as 81V and overvoltages as high as 143V without consuming battery power
- Supports loads up to 1000VA/700W
- Half-load runtime of 24 min. (500VA/350W); full load runtime of 8 min. (1000VA/700W)
- 5 diagnostic LEDs indicate AC present, on battery, voltage correction status, overload and battery low/replace
- Electrostatic discharge (ESD) resistance reduces potential static damage to connected electronics
- Built-in USB port and PowerAlert Software (free via web download) provide safe, unattended system shutdown during extended blackouts
- Built-in surge suppression (backed by $200,000 Ultimate Lifetime Insurance) safeguards connected equipment against damage
- SURGE VOLTAGE WITHSTAND CAPABILITY: ANSI/IEEE C62.41 Catagories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave
- SURGE VOLTAGE ATTENUATION: N-G 2000:1, L-G 240:1, L-N 100:1
- INSERTION LOSS: 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz
- 6 UPS-supported AC outlets; 6-ft. cord
- 2-year product warranty
Package Includes
- OMNI1000ISO UPS System
- USB cable
- Owner's manual with warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 1000 |
| Output kVA capacity (kVA) | 1 |
| Output Watt Capacity (watts) | 700 |
| Output power factor | 0.7 |
| Nominal Output Voltage(s) Supported | 115v; 120v |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (line mode) | -18%, +8% |
| Output voltage regulation (Battery mode) | 115V (+/- 5%) |
| Built-in UPS output receptacles | 6 5-15R outlet(s) |
| Basic PDU options | PDU1215 (1U / 13 5-15R outlets); PDUNV (1U / 2 C19, 12 C13 outlets); PDU1415 (0U / 14 5-15R outlets); PDUV15 (0U / 12 5-15R outlets) |
| Metered PDU options | PDUMH15 (1U / 13 5-15R outlets); PDUMH15AT (1U / 8 5-15R outlets)*; PDUMV15 (0U / 16 5-15R outlets) |
| Switched PDU options | PDUMH15ATNET (1U / 8 5-15R outlets)*; PDUMV15NET (0U / 16 5-15R outlets) |
| External PDU redundancy options | *Auto Transfer Switch features utilizing the secondary PDU input cord are compatible with Smart Online UPS models only |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | PWM sine wave |
| INPUT | |
| Rated input current (at maximum load) | 7.6A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | 5-15P |
| UPS Input cord length (ft.) | 6 |
| UPS Input cord length (m) | 1.8 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 8 min. (700w) |
| Half load runtime (minutes) | 24 min. (350w) |
| DC system voltage | 36V DC |
| Battery recharge rate (included batteries) | Less than 4.5 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC53 |
| Battery Access | Battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 85 to 143 |
| Overvoltage correction | Input voltages between 128 and 143V are reduced by 9% |
| Undervoltage correction | Input voltages between 96 and 107V are boosted by 10% |
| Severe undervoltage correction | Input voltages between 85 and 95V are boosted by 20% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
| Alarms | Audible alarm indicates power-failure and low-battery conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 510 |
| UPS AC suppression response time | Instantaneous |
| EMI / RFI AC noise suppression | Yes |
| ISOLATION | |
| Output isolation transformer | Professional grade load isolation transformer |
| Surge voltage withstand capability | ANSI/IEEE C62.41 Categories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave |
| Surge voltage attenuation | N-G 2000:1, L-G 240:1, L-N 100:1 |
| Insertion loss | 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz |
| PHYSICAL | |
| Installation form factors supported with included accessories | Tower |
| Installation form factors supported with optional accessories | Wallmount (use UPSWM - tower mounting kit) |
| Primary form factor | Tower |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 12.8 x 7.5 x 9.2 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 32.4 x 19 x 23.5 |
| UPS / Power Module weight (lbs) | 36.4 |
| UPS / Power Module weight (kg) | 16.5 |
| UPS Shipping dimensions (height x width x depth / inches) | 18.2 x 13.8 x 12 |
| UPS Shipping dimensions (height x width x depth / cm) | 46.4 x 34.9 x 30.5 |
| Shipping weight (lbs) | 40 |
| Shipping weight (kg) | 18.2 |
| UPS housing material | PVC |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 235.4 |
| Battery mode BTU / hr. (full load) | 324.5 |
| COMMUNICATIONS | |
| Communications interface | USB |
| PowerAlert software | Free download from www.tripplite.com |
| Communications cable | USB cable included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | 2-4 milliseconds |
| Low voltage transfer to battery power (setpoint) | 81 |
| High voltage transfer to battery power (setpoint) | 143 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Hot swappable batteries |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Standard warranty period | 2 years |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $200,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Wallmount Bracket | UPSWM | Wallmount Bracket and installation accessories (4 washers, 4 screws, 1 Velcro safety strap) | - |
$136.00 MSRP |
| Extended Warranties | WEXT3-OMNI | 3-Year Extended Warranty - For OmniSmart, OmniPro, OmniVS | - |
|
| Extended Warranties | WEXT5-OMNI | 5-Year Extended Warranty - For OmniSmart, OmniPro, OmniVS | - |
|
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for OMNISMART UPS 932490 English.
(pdf -
201 Kb
)
-
Owners Manual for OMNISMART UPS 932490 Spanish.
(pdf -
200 Kb
)
-
Owners Manual for OMNISMART UPS 932490 French.
(pdf -
197 Kb
)
-
Runtime Chart for UPS Model OMNI1000ISO.
(pdf -
11 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.