Model #: SS7619-15
Tripp Lite Power Strip with Surge Suppression - Multiple outlets wherever you need them
- 24 outlets
- 15-ft. cord
- 72-in. length
- 450-joule rating
$99.00 MSRP*
The SS7619-15 6-ft. power strip with AC surge suppression offers a convenient method of horizontal or vertical power distribution in equipment racks, computer rooms, workbenches, raceways and more. Includes 24 NEMA 5-15R output receptacles with 2.795-in. center-to-center spacing, 15-ft. AC line cord and adjustable mounting clips for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built-in surge suppression rated at 450 joules. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15A resettable circuit breaker and attractive gray color scheme.
PLUG/OUTLETS: Input: NEMA 5-15P/Output: 24 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT: 6-ft. corded vertical/raceway power distribution strip
SURGE SUPPRESSION: 450 joules
Applications
- Offers outlet power distribution with surge suppression for multiple loads in equipment racks, computer rooms, workbenches and raceways in a variety of internetworking, telecommunications, audio/video and live sound applications.
Package Includes
- SS7619-15 Power Strip/Surge Suppressor
- Set of adjustable mounting clips
- Warranty information
- Instruction manual
| OVERVIEW | |
|---|---|
| Intended Application | Computer Networking, Industrial/Factory Floor |
| SYSTEM OVERVIEW | |
| Voltage compatibility | 120 VAC |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Output volt amp capacity (amps) | 15A |
| Outlet quantity / type | 24 NEMA 5-15R |
| Outlet spacing | 2.795-in. (center to center) |
| INPUT | |
| Recommended Electrical Service | 120V |
| Input connection type | NEMA 5-15P |
| Input cord length (ft.) | 15-ft. |
| Input cord length (m) | 4.6 |
| Input cord gauge, type | 14 gauge, SJT |
| LEDS ALARMS & SWITCHES | |
| Switches | Lighted two-position power switch controls power to all outlets |
| Locking switch cover | Transparent locking switch cover prevents accidental shutoff |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 450 joules |
| UL1499 let through rating | |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | No |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 72 x 1.5 x 1.5 |
| Unit Dimensions (HWD/cm) | 182.9 x 3.8 x 3.8 |
| Material of construction | Metal |
| Mounting accessories included | Set of adjustable mounting clamps |
| Receptacle Color | Black |
| AC line cord color | Black |
| Style | Strip |
| CERTIFICATIONS | |
| UL1449 1998 Rev. (AC Suppression) | UL1449 |
| UL1363 (Power Tap) | UL1363 |
| cUL / CSA (Canada) | cUL |
| WARRANTY | |
| Standard warranty period | Lifetime |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for Standard Power Strips 932005 Spanish.
(pdf -
81 Kb
)
-
Owners Manual for Standard Power Strips 932005 French.
(pdf -
81 Kb
)
-
Owners Manual for Standard Model Power Strips 932005 English.
(pdf -
82 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Please