Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: DG206

    |   PDF Version

450-Joule Commercial-Grade Surge Suppressor with illuminated On/Off switch, diagnostic LEDs, and a heavy-duty metal housing with keyhole slots

  • 6 outlets/6 ft. cord
  • 450 joule rating

$26.00  MSRP*

  Please contact us for pricing and availability.

The Waber-by-Tripp Lite DG206 Power Strip offers a convenient method of power distribution and surge suppression in workbench, wallmount or floor mount applications. Includes 6 NEMA 5-15R output receptacles, 6 foot AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built in surge suppression rated at 450 joules. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features metal housing, lighted power switch with integrated 15 amp resettable circuit breaker and attractive gray color scheme. Lifetime warranty.

PLUG/OUTLETS - Input: NEMA 5-15P/Output: 6 NEMA 5-15R

ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT - Corded metal power distribution strip with lighted power switch

SUPPRESSION - 450 joules AC suppression

  • Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
  • Includes 6 NEMA 5-15R output receptacles
  • Lighted combination power switch with integrated circuit breaker
  • Keyhole mounting tabs support permanent installation on a wide variety of surfaces
  • UL1449 (USA/400V rating), UL1363 (USA), cUL (Canada)
  • 15 amp power handling capacity
  • 6 foot AC line cord
  • Lifetime warranty

Applications

  • Offers multiple outlet power distribution and surge suppression in workbench, wallmount or floor mount applications. Ideal protection for home appliances, entertainment centers, industrial equipment and other electronic loads.

Package Includes

  • DG206 Power Strip
  • Warranty information
  • Instruction manual
OVERVIEW
Intended Application Industrial/Factory Floor
SYSTEM OVERVIEW
Voltage compatibility 120 VAC
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1800
Output volt amp capacity (amps) 15
Outlet quantity / type 6 NEMA 5-15R
INPUT
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P input plug
Input cord length (ft.) 6 ft.
Input cord length (m) 1.8
Input cord gauge, type 14 gauge, SJT
LEDS ALARMS & SWITCHES
Switches Lighted two position power switch controls power to all outlets
Diagnostic LEDs Protection present (green)
SURGE / NOISE SUPPRESSION
AC suppression joule rating 450 joules
AC suppression response time < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
UL1499 let through rating 400V - UL Verified
Immunity Conforms to IEE 587 / ANSI C62.41
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection No
Cable (Coax) Protection No
Network (Ethernet) Protection No
PHYSICAL
Unit Dimensions (HWD/in) 12.5 x 2.5 x 1.5
Unit Dimensions (HWD/cm) 31.75 x 6.35 x 3.8
Material of construction Metal
Integrated keyhole mounting tabs Keyhole mounting tabs enable wall mounting
Receptacle Color Gray
AC line cord color Gray
Style Strip
CERTIFICATIONS
UL1449 1998 Rev. (AC Suppression) UL1449
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
WARRANTY
Standard warranty period Lifetime

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.