Noteables™ Cables & Connectivity
- Choose from patch cables, adapters, Ethernet/Internet cables, file transfer cables and more
| Model Number | Description | Price* |
|---|---|---|
| N009-004-R | 4-ft. Retractable Ethernet Patch Cable | Check Prices |
| U026-016 | USB Cable - 16-ft. USB AA 2.0 Certified Active Extension Cable USB-A F/M | Check Prices |
| U036-005-R | Computer- 5-ft. Retractable USB 2.0 A to USB Mini-B 5-pin Cable | Check Prices |
| U232-006 | USB Adapters - 6-ft. USB 2.0 File Transfer Cable | Check Prices |
| P310-004-R | Computer- 4-ft. Retractable Mini-Stereo Cable | Check Prices |
| U032-004-R | USB Cable - 4-ft. Retractable USB 2.0 AB Device Cable | Check Prices |
| U034-004-R | USB Cable - 4-ft. Retractable USB 2.0 AA Device Cable | Check Prices |
| U219-000-R | USB Adapters - USB to PS/2 Adapter | Check Prices |
| N201-007-BL-R | 7-ft. Blue Cat6 Gigabit Snagless Patch Cable | Check Prices |
| N201-014-BL | 14-ft. Blue Cat6 Gigabit Snagless Patch Cable | Check Prices |
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.
