Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


DVI Cables & Adapters

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold-plated copper contacts ensure excellent conductivity
  • DVI adapters save money by eliminating the need to purchase video cards, cables, etc.
  • PC and Mac compatible
  • Meet DVI DDWG standard
View:
Model Number Description Price*
P556-006 6-ft. DVI to VGA Cable
(DVI Male to HD15 M)
  Check Prices
  Add to Picklist
P560-015 15-ft. DVI Dual Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P560-020 20-ft. DVI Dual Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P560-006 6-ft. DVI Dual Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P560-006-A 6-ft. DVI Dual Link TDMS + Audio Cable
(DVI-D M/M, 3.5mm M/M )
  Check Prices
  Add to Picklist
P560-010 10-ft. DVI Dual Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P560-010-A 10-ft. DVI Dual Link TDMS + Audio Cable
(DVI-D M/M, 3.5mm M/M)
  Check Prices
  Add to Picklist
P560-025 25-ft. DVI Dual Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P560-050 50-ft. DVI Dual Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P560-100 100-ft. DVI Dual Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P561-006 6-ft. DVI Single Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P561-010 10-ft. DVI Single Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P561-050 50-ft. DVI Single Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P561-100 100-ft. DVI Single Link TDMS Cable
(DVI-D M/M)
  Check Prices
  Add to Picklist
P562-006 6-ft. DVI Dual Link Extension TDMS Cable
(DVI-D M/F)
  Check Prices
  Add to Picklist
P562-001-45L 1-ft. DVI Dual Link 45 degree Left Extension Cable
(DVI-D M/F)
  Check Prices
  Add to Picklist
P564-001 1-ft. DVI-D Y Splitter Cable
(DVI-D M/2xF)
  Check Prices
  Add to Picklist
P574-001 1-ft. Digital Media Systems Splitter Cable
(DMS-59 to 2x VGA-F)
  Check Prices
  Add to Picklist
P576-001 1-ft. Digital Media Systems Splitter Cable
(DMS-59 to 2x DVI-I F)
  Check Prices
  Add to Picklist
P120-001-2 1-ft. DVI to VGA Splitter Adapter
(Analog DVI-M to 2 x HD15F)
  Check Prices
  Add to Picklist
P126-000 DVI Female to VGA Male Adapter
(Analog DVI-F to HD15M)
  Check Prices
  Add to Picklist
P134-000 6-inch Displayport to DVI-I adapter
(Displayport Male to DVI-I Female)
  Check Prices
  Add to Picklist
P136-000 6-inch DisplayPort to HDMI Adapter
(Displayport Male to HDMI Female)
  Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.