DC Power Supplies
- Overvoltage protection on select models protects connected equipment against damaging surges and spikes
- 120V AC, 60 Hz input and 13.8V DC precision-regulated output
- Ideal for VHF/UHF ham radios, commercial/land-mobile radios and more
| Model Number | Description | Price* |
|---|---|---|
| PR3 | 3-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$38.00 MSRP |
| PR3UL | 3-Amp UL Certified DC Power Supply - Precision Regulated AC-to-DC Conversion |
$62.00 MSRP |
| PR4.5 | 4.5-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$49.00 MSRP |
| PR7 | 7-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$60.00 MSRP |
| PR10 | 10-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$90.00 MSRP |
| PR12 | 12-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$97.00 MSRP |
| PR15 | 15-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$135.00 MSRP |
| PR20 | 20-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$152.00 MSRP |
| PR25 | 25-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$197.00 MSRP |
| PR30 | 30-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$204.00 MSRP |
| PR40 | 40-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$253.00 MSRP |
| PR50 | 50-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$292.00 MSRP |
| PR60 | 60-Amp DC Power Supply - Precision Regulated AC-to-DC Conversion |
$343.00 MSRP |
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.