Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


PowerVerter® APS Inverter/Chargers (110-125V)

  • Pass AC power on to equipment and keep user-supplied batteries charged while utility power is available
  • When utility power is unavailable, models automatically provide connected equipment with AC power inverted from connected DC batteries
  • Extended peak output (up to 200%) supports heavy-duty equipment startup as well as the periodic cycling of motor-driven equipment
  • Frequency-control helps equipment perform at its peak
  • Advanced 3-stage battery charger
  • Remote control jack and LEDs
View:
Model # Continuous output capacity (watts) Outlet quantity / type Output nominal voltage Battery recharge rate Price*
APS700HF 700 1 AC outlet 120V 6A

$345.00  MSRP

  Check Prices
  Add to Picklist
APS750 750 2 AC outlets 120V 20A

$439.00  MSRP

  Check Prices
  Add to Picklist
APS1250 1250 2 AC outlets 120V 30A

$616.00  MSRP

  Check Prices
  Add to Picklist
APS1250F 1250 2 AC outlets 120V 30A   Check Prices
  Add to Picklist
APS2012 2000 Hardwire 120V 25A/100A (selectable)

$904.00  MSRP

  Check Prices
  Add to Picklist
APS2424 2400 Hardwire 120V 14A/55A (selectable)

$1,016.00  MSRP

  Check Prices
  Add to Picklist
APS2448UL 2400 Hardwire 120V 15A

$1,048.00  MSRP

  Check Prices
  Add to Picklist
APS3636VR 3600 Hardwire 230V 30A

$1,272.00  MSRP

  Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.