Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


Noteables™ Coolers & Stands

  • Designed to increase comfort and cool your laptop during extended use 
  • NS2002BK Arm Stand provides convenient positioning for maximum comfort during use (sliding, rotating design allows unit to be stored out of the way when not in use)
View:
Model # Material of construction Color USB Powered Unit Dimensions (in) Price*
NS2000SR Aluminum silver Yes 11.8 x 10.2 x 1.6 to 2.1 (L x W x H)

$49.95  ERP

  Check Prices
  Add to Picklist
NS2001SR Plastic silver Yes 11.8 x 13.8 x 4.8 to 7 (L x W x H)

$64.95  ERP

  Check Prices
  Add to Picklist
NS2002BK Plastic stand with steel arm black 11.8 x 19.7 x 3.1 to 6.5 (L x W x H)

$119.95  MSRP

  Check Prices
  Add to Picklist
NC2003SR Plastic silver Yes 11.8 x 9 x 0.54 (L x W x H)

$34.95  ERP

  Check Prices
  Add to Picklist
NC2004EC hard plastic silver yes 12(W) x 9.25(D) x 0.75(H)

$29.95  ERP

  Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.