Waber-by-Tripp Lite Power Strips
Waber-by-Tripp Lite Power Strips are designed to withstand the harsh working conditions of commercial and industrial environments.
| Model # | Outlet quantity / type | Input connection type | Input cord length (ft.) | Unit Dimensions (HWD/in) | Price* |
|---|---|---|---|---|---|
| 3SP | 3 NEMA 5-15R | NEMA 5-15P | 6 | 7.38 x 2.5 x 1.5 |
$22.00 MSRP |
| UL603CB-6 | 4 NEMA 5-15R | NEMA 5-15P | 6 | 7.38 x 2.5 x 1.5 |
$24.00 MSRP |
| 4SPDX | 4 NEMA 5-15R | NEMA 5-15P | 6 | 7.5 x 2.5 x 1.5 |
$18.85 MSRP |
| 602 | 5 NEMA 5-15R | NEMA 5-15P | 6 | 7.38 x 2.5 x 1.5 |
$20.00 MSRP |
| 602-15 | 5 NEMA 5-15R | NEMA 5-15P | 15 | 7.38 x 2.5 x 1.5 |
$29.00 MSRP |
| 6SPDX | 6 NEMA 5-15R | NEMA 5-15P | 6 | 12.5 x 2.5 x 1.5 |
$22.69 MSRP |
| 6SPDX-15 | 6 NEMA 5-15R | NEMA 5-15P | 15 | 12.5 x 2.5 x 1.5 |
$29.23 MSRP |
| 6SP | 6 NEMA 5-15R | NEMA 5-15P | 6 | 12.5 x 2.5 x 1.5 |
$30.00 MSRP |
| 6NX6 | 6 NEMA 5-15R | NEMA 5-15P | 6 | 12.5 x 2.5 x 1.5 |
$18.00 MSRP |
| PS6 | 6 NEMA 5-15R | NEMA 5-15P | 4 | 9.5 x 1.5 x 1 |
$10.00 MSRP |
| UL24CB-15 | 6 Nema 5-15R | Nema 5-15P | 15 | 12.5 x 2.5 x 1.5 |
$37.00 MSRP |
| UL24RA-15 | 6 Nema 5-15R | Nema 5-15P | 15 | 12.5 x 2.5 x 1.5 |
$38.00 MSRP |
| UL620-15 | 6 Nema 5-15/20R | Nema 5-20P | 15 | 12.5 x 2.5 x 1.5 |
$87.00 MSRP |
| UL17CB-15 | 9 Nema 5-15R | Nema 5-15P | 15 | 12.5 x 2.5 x 1.5 |
$41.00 MSRP |
| UL800CB-15 | 10 Nema 5-15R | Nema 5-15P | 15 | 17.5 x 4 x 1.75 |
$59.00 MSRP |
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.