Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


Power It!™ Power Strips

  • Metal cases
  • Illuminated on/off switch with protective switch cover
  • Built-in circuit breaker
  • Keyhole slots for secure mounting options
View:
Model # Outlet quantity / type Input cord length (ft.) Input connection type Unit Dimensions (HWD/in) Price*
TLM306NC 3 NEMA 5-15R 6 NEMA 5-15P 8.75 x 2.5 x 2

$22.99  ERP

  Check Prices
  Add to Picklist
TLM406NC 4 NEMA 5-15R 6 NEMA 5-15P 8.75 x 2.5 x 2

$26.99  ERP

  Check Prices
  Add to Picklist
TLM606NC 6 NEMA 5-15R 6 NEMA 5-15P 13.75 x 2.75 x 2

$31.99  ERP

  Check Prices
  Add to Picklist
TLM615NC 6 NEMA 5-15R 15 NEMA 5-15P 13.75 x 2.5 x 2

$39.99  ERP

  Check Prices
  Add to Picklist
TLM615NCRA 6 NEMA 5-15R 15 NEMA 5-15P 13.75 x 2.5 x 2

$39.99  ERP

  Check Prices
  Add to Picklist
TLM615NC20 6 NEMA 5-15/20R 15 NEMA 5-20P 13.75 x 2.5 x 2

$89.99  ERP

  Check Prices
  Add to Picklist
TLM915NC 9 NEMA 5-15R 15 NEMA 5-15P 13.75 x 2.5 x 2

$49.99  ERP

  Check Prices
  Add to Picklist
TLM1015NC 10 NEMA 5-15R 15 NEMA 5-15P 17.5 x 4 x 2.25

$69.99  ERP

  Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.