Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


Power It!™ Safety Power Strips

New!
  • Up to 8 outlets
  • All-metal housings with safety yellow color
  • GFCI plug on select models
  • Cord wrap with hang holes on select models
  • Include outlet safety covers
View:
Model # Outlet quantity / type Input connection type Input cord length (ft.) Price*
TLM626NS 6 NEMA 5-15R NEMA 5-15P 6 ft.

$24.99  MSRP

  Check Prices
  Add to Picklist
TLM609NS 6 NEMA 5-15R NEMA 5-15P 9 ft.

$42.99  MSRP

  Check Prices
  Add to Picklist
TLM609GF 6 NEMA 5-15R GFCI 5-15P 9 ft.

$79.99  MSRP

  Check Prices
  Add to Picklist
TLM812GF 8 NEMA 5-15R GFCI 5-15P 12 ft.

$89.99  MSRP

  Check Prices
  Add to Picklist
TLM815NS 8 NEMA 5-15R NEMA 5-15P 15 ft.

$59.99  MSRP

  Check Prices
  Add to Picklist
TLM825GF 8 NEMA 5-15R GFCI 5-15P 25 ft.

$99.99  MSRP

  Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.